| Visual Basic (Declaration) | |
|---|---|
Public Enum DataSubcarrierModulationSelection Inherits System.Enum | |
| C# | |
|---|---|
public enum DataSubcarrierModulationSelection : System.Enum | |
| C++/CLI | |
|---|---|
public enum class DataSubcarrierModulationSelection : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Automatic | The data subcarrier modulation format is automatically determined by statistical examination of the IQ values of the data subcarriers. | — |
| Manual | The data subcarrier modulation format is determined by the DataSubcarrierModulation property. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)