| Visual Basic (Declaration) | |
|---|---|
Public Enum ResultLengthSelection Inherits System.Enum | |
| C# | |
|---|---|
public enum ResultLengthSelection : System.Enum | |
| C++/CLI | |
|---|---|
public enum class ResultLengthSelection : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Automatic | Result length is automatically determined by analyzing the RF envelope of the signal. | — |
| Manual | Result length is determined by the ResultLength property. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)