| Visual Basic (Declaration) | |
|---|---|
Public Enum Standard Inherits System.Enum | |
| C# | |
|---|---|
public enum Standard : System.Enum | |
| C++/CLI | |
|---|---|
public enum class Standard : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| AstmDsrc | The input signal conforms to the ASTM E2213 - 02 DSRC standard. Also known as IEEE 802.11p.")] | — |
| Hiperlan2 | The input signal conforms to ETSITS 101 475 V1.2.2(2001-02) - Broadband Radio Access Networks (BRAN); HIPERLAN Type 2; Physical(PHY) Layer standard. | — |
| Ieee80211A | The input signal conforms to IEEE 802.11a-1999. | — |
| Ieee80211ATurbo | The input signal conforms to a non-standard double-rate version of IEEE 802.11a-1999. | — |
| Ieee80211GDsssOfdm | The input signal conforms to IEEE 802.11g-2003 DSSS-OFDM mode. | — |
| Ieee80211JHalf | The input signal conforms to IEEE 802.11j 10 MHz mode. | — |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)