About Trace Data (802.16 OFDMA)
802.16 OFDMA modulation analysis is supported with a full set of advanced measurement trace data for time domain analysis, frequency domain analysis, and modulation domain analysis. Available trace data includes Main, Search, and Raw Time data, Ch Frequency Response and Differential Ch Frequency Response data, CCDF Complementary Cumulative Distribution Function and PDF 1) Probability Density Function Trace Data, or 2) Portable Document Format (PDF) created by Adobe Systems is an open standard for document exchange. statistical trace data, modulation domain trace data including IQ Meas/Ref constellation diagrams, Error Vector Time, Error Vector Spectrum, Common Pilot Error, Symbol Table, Error Summary Data, and more. 802.16 OFDMA modulation provides the following unique trace data including the Data Burst Info trace data, which is a table of summary data for each Data Burst in the current measurement analysis zone, and additional Error Summary results including Data subchannel RCE Relative Constellation Error is the RMS level of the Error Vector Magnitude, averaged over all subcarriers and all detected OFDM symbols., Pilot RCE, unmodulated RCE, and RSSI Received signal strength indication. For a complete list of available Trace Data, see Available Trace Data.
Using the Color Trace Data Displays
For 802.16 OFDMA, the
trace, the trace, the trace, and the trace use unique colors to identify and relate common OFDMA symbol data points. Using unique symbol colors makes it easy to visually relate common symbol data points between trace displays. This topic describes how the symbol colors for the stated traces are specified and changed. The zone analysis mode affects how the trace data colors are specified as described below: Also, marker annotation for these symbols will indicate the data burst name as defined in the Zone Definition Grid.-
Data Burst Analysis mode:
-
Active Data Burst Symbols: Data Symbols that belong to defined bursts (active data symbols) have the same color as the assigned burst definition color. The symbol colors cannot be reassigned.
-
non-Active Symbols: Symbols not belonging to active bursts and not from the set of common pilots for the zone, use the default trace symbol colors specified by the display preferences "Symbol" parameter. The symbol color can be reassigned (
).non-Active symbols are only displayed when the "Include inactive subchannels" is selected. Otherwise non-active symbols are not visible on these traces.
-
-
Uniform Zone Analysis mode:
-
The color assigned to the data symbols indicate the modulation format type. The default colors are magenta for BPSK Binary phase shift keying - A type of phase modulation using 2 distinct carrier phases to signal ones and zeros., red for QPSK Quadrature phase shift keying, blue for 16QAM, and green for 64QAM. The default colors can be changed using display preferences ModType 1-4 parameter ( ). When automatic modulation detection is selected, the modulation type may vary from OFDM Orthogonal Frequency Division Multiplexing: OFDM employs multiple overlapping radio frequency carriers, each operating at a carefully chosen frequency that is Orthogonal to the others, to produce a transmission scheme that supports higher bit rates due to parallel channel operation. OFDM is an alternative tranmission scheme to DSSS and FHSS. symbol to OFDM symbol.
-
-
Pilot symbols: Pilot symbols use the default trace colors specified by the display preferences "Pilot" parameter. Pilot symbol color can be reassigned (
). -
Symbol Table: For information about the Symbol Table - symbol colors, see About Symbol Table topic.