Search Length (DOCSIS 4.0 Downstream)

 Default: Auto

Search Length specifies the amount or length of Search Time input data that is included in the measurement frame search. The frame search algorithm searches within the entire search length to find the first complete frame that can be demodulated and analyzed. The frame can occur anywhere within the Search Length.

When Auto is on (checked), Search Length is determined by the VSA based on the Result Length and the settings in the Format tab. The worst case (longest) is assumed about unknown length parameters.

In Auto mode, the symbols are assumed to be long so fewer symbols can be included in the result length. You can avoid this by manually configuring the settings on the Format tab instead of using auto detection.

When Auto is off (unchecked), Search Length is set to a value required based on the Result Length and the settings in the Format tab. The best case (shortest) is assumed about unknown length parameters.

Format tab parameters that affect search length are as follows:

The Meas Setup > Time > Main Time Length Time parameter is not available (disabled) when the VSA is in modulation analysis mode.

See Also

Measurement Interval

Measurement Offset

Result Length

Time Tab