Carrier (DVB-RCS2)
Carrier is a parameter group within the Frame Definition tab containing the following parameters:
– Read-only display of the transmission format. Currently only TC-LM is supported.
– Read-only NCR (Network Clock Reference) tick rate. Fixed at 27 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. per the DVB-RCS2 standard.
Default: 27 MHz
– Symbol rate for the selected carrier. The symbol rate can be set to any arbitrary value. In order to provide flexibility for various configurations, Symbol Rate is not coupled with the Tick Rate. Per-carrier support.
With multiple sections and a symbol rate that is not 27 MHz exactly, the demod expects all the symbols for a Terminal ID to be on the same symbol grid. When there is a non-integer number of symbols between sections, the first symbol is expected at the next possible symbol location after the tick where the section is allowed to start.
Default: 27 MHz
– Root-raised-cosine (RRC) filter roll-off factor (alpha) used to demodulate the DVB-RCS2 signal. The default of 0.2 (20%) is the roll-off that ETSI European Telecommunications Standard Institute: The European standardization body for telecommunications. EN 301 545-2 V1.4.1 clause 7.3.7.1.1 ("Baseband Shape and Group Delay") mandates for the linear-modulation return-link burst. The standard fixes the roll-off at 20%; the settable range of 0 to 1 is analyzer flexibility beyond the standard, not a range the standard permits. Values outside 0 to 1 are clamped.
Range: 0 to 1
Default: 0.2
See Also
