Frame (DVB-RCS2)

Frame is a parameter group within the Frame Definition tab containing the following parameters:

 

BTU Length (ticks) – Length of one Basic Time Unit (BTU) for the selected carrier, in ticks. Per-carrier support.

Default: 600

Frame Length (BTUs) – Super-frame length in BTUs. Per-carrier support.

Default: 12

Carrier Start Offset – Shifts every section on this carrier by the given number of ticks, relative to the other carriers. Distinct from the per-section Start Offset.

Default: 0

Demod Terminal Id – Selects which terminal (user) is demodulated. Only sections whose Terminal Id equals this value are expected to be present and analyzed. Define the full frame once, then change this value to analyze a different terminal in the same frame. Measurement-wide (applies to all carriers).

Default: 0

Type-0 ALPDU Label Size – Label size, in bytes, used when decoding RLE Type-0 ALPDU labels. Decode-only: it has no effect on a generated waveform (DVB-RCS2 generation does not build real RLE — see the Payload note). It matters only when the captured burst signals ALPDU label type 0 and Reference Bits Plane = Measured at SDU (post-RLE); otherwise it is ignored. The Type-0 label size is not carried in the packet — it is an out-of-band parameter set by the NCC — so set it to the value used by the transmitter's RLE encapsulator.

A mismatched Type-0 ALPDU Label Size is silent: no warning is issued, and it does not cause an integrity failure. For a complete (non-fragmented) payload adapted PDU (protocol data unit) The data unit exchanged between peer entities of the same protocol layer. On the downward direction, it is the data unit generated for the next lower layer. On the upward direction, it is the data unit received from the previous lower layer. (PPDU 1) IEEE 802.11: PHY (formerly PLCP) protocol data unit or 2) DVB-RCS2 (RLE): payload adapted PDU) there is no ALPDU CRC Cyclic Redundancy Check at all, so SDU integrity reads Not Present; for a reassembled ALPDU, the CRC covers protocol-type + label value + SDU as one block and so passes regardless of where the label/SDU boundary is drawn, reading Passed.

Default: 0

See Also

Frame Definition Tab

Measurement Control Tab

Time Tab

Waveform Tab

Carrier Aggregation Tab