Available Error Summary Data (DVB-RCS2)
The following table lists the available error summary results for DVB-RCS2 analysis.
- EVM - the RMS average error vector magnitude for all symbols in the frame
- Mag Err - magnitude error averaged across all symbols in the burst
- Phase Err - the average phase error for all symbols in the current slot
- Freq Err - the average frequency offset from the center frequency
- Sync Correlation - cross correlation of the preamble synchronization of the measured signal to an ideal signal
- Time Offset - the offset from the trigger point to the start of the applicable CC
- System Clock Error - the frequency error between the measured signal's system clock and the reference system clock
- Channel Power - the average power of the signal
- Result Length - the number of symbols in the measurement result
- IQ Offset - the magnitude of the carrier feedthrough signal
- IQ Gain Imbalance - gain imbalance between I and Q
- IQ QuadSkew - the angle error between the I and Q signals averaged across all symbols in the burst
___________________________________
- BER - the bit error rate
- Bit Errors - the number of bit errors detected
- Bit Count - the total number of bits counted
- Frame Error Ratio - the ratio of baseband frames with LDPC low-density parity check errors
- Frame Errors - the total number of LDPC errors over the baseband frames in the frame result
- Payload Header Error Ratio - the header-specific error ratio
- Payload Header Errors - the total number of header-specific errors
- Frame Count - the Result Length in frames
___________________________________
- Detected PLSCode Count - the detected PLSCODE count within the result length
- Frame Type - the detected FECFrame Type
- ModCod - the detected modulation and coding rate
- Pilot - the detected state of Pilot insertion
- XFECFrame Spreading Factor - the spreading factor for an XFECFrame
- Last PLFrame in SuperFrame - indicates whether the PLFrame is the last PLFrame of the superframe
- Dummy PLFrame Type - indicates the type of Dummy PLFrame if a Dummy PLFrame is present
- PLSCODE Value - the PLSCode value for each of the PLFrames
- TSN Value - the Time Slice Number (TSN) value for each PLFrame
___________________________________
- Detected SuperFrame Count - the detected number of Super Frames within the result length
- Format - the detected format of each Super Frame
- Pilot - the detected state of the pilot signal for each Super Frame
- PLH Spreading Factor - the physical layer header spreading factor for each Super Frame
- First PLH CU Offset - offset of the first physical layer header capacity unit for each Super Frame, in symbols
- PLFrame Count - the number of Data PL frames in each Super Frame
- Frame Length - the length of the Super Frame, in symbols
- Postamble Length - the length of the postamble, in symbols
- Overflow Length - the length of the overflow from the previous Super Frame, in symbols
See Also
