Measurement Offset and Interval (DVB-S2/S2X)
- Index of the first PLFRAME to include in trace results, counted from the start of the Result Length. Does not change acquisition.
Default: 0 PLFrames
- Number of consecutive PLFRAMEs to include in traces, starting at Measurement Offset. Disabled and ignored while All is checked.
Default: 1 PLFrames
- When checked, includes results from Measurement Offset through the last analyzed PLFRAME and grays out Measurement Interval. Clear it to enable Measurement Interval for a fixed frame count. The default (checked, offset 0) reports the whole capture, matching prior behavior.
Default: checked (enabled)
What the reporting window affects
These are the user-visible effects of a non-zero Measurement Offset (or a Measurement Interval smaller than the capture):
-
Demod traces — the time-domain demod traces (for example IQ Meas Time, IQ Ref Time, and Error Vector Time) start at the first reported PLFRAME, so the trace's start value shows where in the capture the reported frame sits.
-
Time trace — the pre-demod Time trace shows only the windowed part of the acquisition, matching the frames being reported.
-
Search Time trace — always shows the whole acquisition, regardless of Measurement Offset and Measurement Interval. Use it to see the entire captured signal while the Time trace is narrowed to the reported frames.
-
Error Summary — the Time Offset value reports the time from the trigger to the start of the reported window, so it moves as you change Measurement Offset. Result Length in the Error Summary is the total analyzable symbol count after detection.
-
Marker reference — t=0 remains the start of the first frame in Result Length, so marker positions stay comparable as you change Measurement Offset.
-
Super frame header — in superframe mode, Measurement Offset 0 starts at the super frame boundary, so the super frame header (SOSF, SFFI, and SFH) is included rather than being skipped.
Values larger than the available frames
When values are larger than the available frames, the behavior depends on the standard:
-
DVBS2 and DVBS2X — the value is snapped to the nearest valid setting.
-
DVBS2X Super Frame — the number of PL frames in a super frame is only known after the signal is demodulated and the frames are detected, so the field is not snapped and keeps the value you entered. During demod, if the requested measurement interval is outside of the available frames, the last frame will be shown.
See Also
