About FMCW Radar Analysis

Menu Path: Analysis > Type > Radar Analysis > FMCW Radar

Typical FMCW signals used today consist of a variety of linear FM Frequency Modulation modulation patterns, typically consisting of less than 10 individual Up/Down/CW Linear FM (LFM) modulation regions which repeat over a longer application dependent time interval to form the radar sensors transmit signal.

The 89600 VSA FMCW Radar Analysis solution (89601BHPC) is ideal for FMCW Radar sensor systems (navigation / positioning / imaging). The FMCW Radar Analysis solution provides the ability to quickly and easily make automated modulation quality measurements on Multi-chirp Linear FM modulated signals.

See Also

FMCW Radar Measurement Basics

FMCW Radar Properties Dialog Box

Measurement Parameters

Available Trace Data (FMCW Measurements)