Available Trace Data

The trace data selection determines the data and measurement calculation used to create a trace. The trace data that is selected varies with instrument configuration and measurement type.

The following tables list the basic trace data available when the measurement type is set to Vector or Analog Demod. See Optional Measurement Software trace data for information about trace data selections available for the digital modulation analysis and other measurement types.

Channel trace data

This table lists the trace data available for individual channels.

Auto Correlation

Inst Spec

CCDF

Main Time

CCDF Summary

PDF

CDF

PSD

Correction

Raw Main Time

Fixed Equalization Time

Segmented Main Time

Freq v Time Heatmap

Spectrum

Gate Time

Time v Time Heatmap

Inst Main Time

 

Cross Channel trace data

The following cross channel data is available for multi-measurement channel measurements. Cross channel traces compare a selected reference channel to a selected measurement channel.

Coherence

Freq Response

Cross Correl

Impulse Response

Cross Spectrum

 

Power Spectrum trace data

The following trace data is available for Power Spectrum measurements.

Spectrum (Average)

Spectrum (Peak)

Spectrum (Negative Peak)

Spectrum (Sample)

Spectrum (Normal)

 

 

Other trace data types

Graph

Marker

Math †

Register ††

No Data

† Trace Data is only available when at least one math function is defined.

†† Trace Data is not available when all data registers are empty.

Return to Top of Page