About 802.15.4/4z HRP UWB Analysis
89601BHTC adds IEEE Institute of Electrical and Electronics Engineers. A US-based membership organisation that includes engineers, scientists, and students in electronics and related fields. The IEEE developed the 802 series wired and wireless LAN standards. Visit the IEEE at http://www.ieee.org 802.15.4/4z HRP UWB analysis capability to your 89600 VSA software.
With 89601BHTC IEEE 802.15.4/4z HRP UWB, you can measure High Rate PHY Physical Layer (HRP) Ultra Wide-Band (UWB) signals that conform to Section 15 of the 802.15.4-2020 standard, including ERDEV-BPRF and ERDEV-HPRF modes defined in 802.15.4z-2020.
Measurements made with IEEE 802.15.4/4z HRP UWB provide impulse response correlated with RRC, Transmit Mask, Frequency Error, Channel Power, Time Offset, Chip Clock Error, and main lobe/side lobe data (Main Lobe Peak, Main Lobe Width, Side Lobe Peak, Side Lobe Peak Location).
See Also