About Multiband-OFDM Modulation Analysis
Option BHB (discontinued) adds the Multiband-Orthogonal Frequency Division Multiplexing (MB-OFDM Orthogonal Frequency Division Multiplexing: OFDM employs multiple overlapping radio frequency carriers, each operating at a carefully chosen frequency that is Orthogonal to the others, to produce a transmission scheme that supports higher bit rates due to parallel channel operation. OFDM is an alternative tranmission scheme to DSSS and FHSS.) implementation of Ultra WideBand (UWB) technology to your 89600 VSA Software. MB-OFDM satisfies the need for wireless communications at very high data rates over short distances by providing data rates up to 480Mb/sec.
The specifications for these signals are documented in Release 1.2.0 (February 2007) "MultiBand OFDM Physical Layer Specification" published by the MultiBand OFDM Alliance in cooperation with the WiMedia Alliance.
See Also