System Sample Frequency (Pre-5G)

System Sample Frequency sets the fundamental OFDM Orthogonal Frequency Division Multiplexing: OFDM employs multiple overlapping radio frequency carriers, each operating at a carefully chosen frequency that is Orthogonal to the others, to produce a transmission scheme that supports higher bit rates due to parallel channel operation. OFDM is an alternative tranmission scheme to DSSS and FHSS. sampling frequency. The OFDM subcarrier spacing is equal to System Sample Frequency / FftLength (which is fixed to 2048 for this measurement).

Default: 153.6 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second.

Range: The maximum and minimum values are limited by the capabilities of the measurement input hardware.

See Also

Advanced tab

Demod Properties Dialog Box