Edit Definition (Pre-5G)
provides a way to modify the Subframe Configurations that are used by the Subframe Mappings editor. Selecting a subframe configuration from the drop-down list will reveal tabbed groups of editable channel parameters, each of which can be enabled or disabled.
One unique definition for each subframe definition type is supported. If multiple unique definitions are required, they must be configured and measured sequentially.
Subframe Definitions
|
Subframe |
Supported Physical Channels |
Symbol-in-subframe Context |
|
Control |
Sync,xPBCH |
|
|
Downlink1 |
Dc,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd|C.RS,Dd|C.RS |
|
|
Downlink2 |
Dc,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,GP,Uc|SRS |
|
|
Downlink3 |
Dc,Dc,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd|C.RS,Dd|C.RS |
|
|
Downlink4 |
Dc,Dc,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,Dd,GP,Uc|SRS |
|
|
Uplink1 |
Dc,GP,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud |
|
|
Uplink2 |
Dc,GP,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Uc|SRS |
|
|
Uplink3 |
Dc,GP,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,C.RS |
|
|
Uplink4 |
Dc,GP,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,SRS,C.RS |
|
|
Uplink5 |
Dc,GP,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,Ud,SRS,Uc |
|
| ePBCH | ePBCH |
Only the physical channels listed above are supported for measurement. For instance, CSI channel state information-RS physical channels are not supported for analysis when a Downlink1 subframe definition is used.
Parameters within each Physical Channel Tab
PSS
Power Boosting - Sets the relative power boosting (in dB) of the PSS physical channel.
Default: 0.0 dB
SSS
Power Boosting - Sets the relative power boosting (in dB) of the SSS physical channel.
Default: 0.0 dB
ESS
Power Boosting - Sets the relative power boosting (in dB) of the ESS physical channel.
Default: 0.0 dB
xPBCH
Power Boosting - Sets the relative power boosting (in dB) of the xPBCH physical channel.
Default: 0.0 dB
BRS
Detect Antenna Ports - Enables or disables BRS antenna port detection. When enabled, the BRS Survey trace data results will be computed.
Default: Enabled
Antenna Port - Sets the antenna port to assume for BRS signaling.
Default: Antenna Port 0
Power Boosting - Sets the relative power boosting (in dB) of the BRS physical channel.
Default: 0.0 dB
xPDCCH
CCE Offset - Sets the Control Channel Element (CCE) offset where the xPDCCH starts.
Default: 0
Range: 0-14
Number of CCEs - Sets the number of Control Channel Elements (CCEs) allocated to xPDCCH.
Default: 16
Nid - Sets the ID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
Nscid - Sets the SCID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
Power Boosting - Sets the relative power boosting (in dB) of the xPDCCH physical channel.
Default: 0.0 dB
DMRS Power Boosting - Sets the relative power boosting (in dB) of the DMRS associated with this physical channel.
Default: 0.0 dB
Transmission Mode - Sets the transmission mode to assume for signaling.
Default: Single Antenna Port
Choices: Single Antenna Port, Transmit Diversity, Spatial Multiplexing
Antenna Port - Sets the antenna port to assume for xPDCCH signaling.
Default: Antenna Port 0
xPUCCH
RNTI - Sets the RNTI for the physical channel.
Default: 0
Range: 0-65535
Nid - Sets the ID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
Power Boosting - Sets the relative power boosting (in dB) of the xPUCCH physical channel.
Default: 0.0 dB
n (2) xPUCCH - Sets the N2 value used for xPUCCH resource elements mapping.
Default: 0
Range: 0-15
DMRS Power Boosting - Sets the relative power boosting (in dB) of the DMRS associated with this physical channel.
Default: 0.0 dB
Transmission Mode - Sets the transmission mode to assume for signaling. Default: Single Antenna Port; Choices: Single Antenna Port, Transmit Diversity, Spatial Multiplexing
Antenna Port - Sets the antenna port to assume for xPDCCH signaling.
Default: Antenna Port 100
xPDSCH
RNTI - Sets the RNTI for the physical channel.
Default: 0
Range: 0-65535
MCS modulation and coding scheme - Sets the MCS used for modulation of the data on this physical channel.
Default: 0
Range: 0-14
VRBG Start - Sets the start index of VRBG assigned to the physical channel.
Default: 0
Range: 0-24
Number of VRBGs - Sets the number of VRBGs assigned to the physical channel.
Default: 25
Range: 25 to (25-VRBG Start)
Nid - Sets the ID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
Nscid - Sets the SCID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
PCRS - Sets the PCRS configuration associated with this xPDSCH physical channel.
Default: None
Power Boosting - sets the relative power boosting (in dB) of the xPDSCH physical channel.
Default: 0.0 dB
DMRS Power Boosting - Sets the relative power boosting (in dB) of the DMRS associated with this physical channel.
Default: 0.0 dB
PCRS Power Boosting - Sets the relative power boosting (in dB) of the PCRS associated with this physical channel.
Default: 0.0 dB
Transmission Mode - Sets the transmission mode to assume for signaling.
Default: Single Antenna Port;
Choices: Single Antenna Port, Transmit Diversity, Spatial Multiplexing
Antenna Port - Sets the antenna port to assume for xPDSCH signaling.
Default: Antenna Port 8
xPUSCH
RNTI - Sets the RNTI for the physical channel.
Default: 0
Range: 0-65535
MCS - Sets the MCS used for modulation of the data on this physical channel.
Default: 0
Range: 0-14
VRBG Start - Sets the start index of VRBG assigned to the physical channel.
Default: 0
Range: 0-24
Number of VRBGs - Sets the number of VRBGs assigned to the physical channel.
Default: 25
Range: 25 to (25-VRBG Start)
Nid - Sets the ID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
Nscid - Sets the SCID value used for DMRS sequence generation.
Default: 0
Range: 0-65535
RE Mapping Index - Sets the RE mapping index for xPUSCH DMRS and PCRS mapping.
Default: RE Mapping Index 0
PCRS Enabled - Enables or disables the PCRS for this physical channel.
Default: Disabled
Power Boosting - sets the relative power boosting (in dB) of the xPUSCH physical channel.
Default: 0.0 dB
DMRS Power Boosting - Sets the relative power boosting (in dB) of the DMRS associated with this physical channel.
Default: 0.0 dB
PCRS Power Boosting - Sets the relative power boosting (in dB) of the PCRS associated with this physical channel.
Default: 0.0 dB
Transmission Mode - Sets the transmission mode to assume for signaling.
Default: Single Antenna Port; Choices: Single Antenna Port, Transmit Diversity, Spatial Multiplexing
Antenna Port -Sets the antenna port to assume for xPUSCH signaling.
Default: Antenna Port 40
ePBCH
Antenna Port - Sets the antenna port to assume for ePBCH signaling.
Default: Antenna Port 500
Power Boosting - sets the relative power boosting (in dB) of the ePBCH physical channel.
Default: 0.0 dB
DMRS Power Boosting - Sets the relative power boosting (in dB) of the DMRS associated with this physical channel.
Default: 0.0 dB
See Also
Pre-5G Demod Properties Dialog Box
