E2731 RF Tuner
The E2731 RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). Tuner is used in the 89641 Vector Signal Analyzer to down convert the RF signal for input into the E1439 ADC Analog-to-Digital Converter module. The module provides a wideband 70 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second. IF output signal with a 37.11 MHz bandwidth and operates in the following frequency range 36 MHz to 6 GHz Gigahertz: A frequency measurement which equals one billion hertz., in 1 kHz kiloHertz: A radio frequency measurement (one kilohertz = one thousand cycles per second). steps.
|
Connectors used by 89600 VSA systems
|
Other connectors
This connector is not used by 89600 VSA systems:
- AUX: This 9-pin D-type microconnector provides an RS-232C port that may be used to control the tuner. This connector is not used by 89600 products.
Other front panel features
- ERR
LED: This red LED that illuminates when internal diagnostic circuitry
detects any of the following tuner errors (note that ERR does not indicate
the receipt of invalid remote messages):
- Any unlocked LO
- EEPROM Defaulted (illuminate for 3 seconds only)
- RUN LED: This green LED illuminates approximately one second after power is applied to the tuner, indicating that the tuner's microcontroller is active and running properly.