M5200A Extensions (M5200A)

For the M5200A, the following parameters are available:

Ch1 Delay*

Delays the channel 1 data by the specified amount in seconds. This can be useful for doing fine delay corrections between channels when using channel differencing. Channel delay is relative to the trigger delay from the VSA API 1) Access Preamble Indicator, or 2) Application Programming Interface. Limited to +/- 10 ADC Analog-to-Digital Converter samples.

Ch1 Gain Correction

Applies a gain correction to channel 1 by multiplying the data from the channel by this factor.

Ch2 Delay*

Delays the channel 2 data by the specified amount in seconds. This can be useful for doing fine delay corrections between channels when using channel differencing. Channel delay is relative to the trigger delay from the VSA API. Limited to +/- 10 ADC samples.

Ch2 Gain Correction

Applies a gain correction to channel 2 by multiplying the data from the channel by this factor.

Ch3 Delay*

Delays the channel 3 data by the specified amount in seconds. This can be useful for doing fine delay corrections between channels when using channel differencing. Channel delay is relative to the trigger delay from the VSA API. Limited to +/- 10 ADC samples.

Ch3 Gain Correction

Applies a gain correction to channel 3 by multiplying the data from the channel by this factor.

Ch4 Delay*

Delays the channel 4 data by the specified amount in seconds. This can be useful for doing fine delay corrections between channels when using channel differencing. Channel delay is relative to the trigger delay from the VSA API. Limited to +/- 10 ADC samples.

Ch4 Gain Correction

Applies a gain correction to channel 4 by multiplying the data from the channel by this factor.

External Trigger Location

Specifies which trigger connector to use on the module when using external trigger.

 

*To specify Ch Delay for a particular channel, follow these steps:

  1. Be sure that the M5200A is selected as the Current Analyzer Configuration
  2. Click Input > Extensions
  3. Enter a delay value for the desired channel.

Click Preset All to preset all input extension parameters across all logical instruments and channels.

See Also

About Keysight M5200A Digitizer

M5200A Channel Differencing for I+jQ Measurements