Keysight M8131A Digitizer
The 89600 VSA software supports the Keysight M8131A 16/32 GSa/s digitizer. The 89600 VSA with Keysight M8131A system allows digitization of RF Radio Frequency: A generic term for radio-based technologies, operating between the Low Frequency range (30k Hz) and the Extra High Frequency range (300 GHz). signals with an instantaneous bandwidth of DC to 12.5 GHz Gigahertz: A frequency measurement which equals one billion hertz.. The digitizer provides real-time hardware DDC and decimation coupled with a capture memory of 1.6GSa per module and continuous full speed 4 x 16 GSa/s or 2 x 32 GSa/s gapless optical streaming via ODI (standardized Optical Data Interface).
Using the Keysight 89600 VSA with a Keysight M8131 Digitizer
For information about using the 89600 VSA with Keysight M8131A system, install the M8131 Digitizer Soft Front Panel Software and refer to the Integrating 89600 VSA with M8131A section of the M8131A User's Guide at:
C:\Program Files (x86)\Keysight\M8131\Documentation\M8131A User's Guide.pdf#vsa_integration
See Also
Available Measurement Hardware