M9703A AXIe 12-bit High-Speed Digitizer
The 89600 VSA software supports the Keysight M9703A AXIe 12-bit High-Speed Digitizer.
Using the M9703A AXIe 12-bit High-Speed Digitizer
Information about using the Keysight 89600 VSA with the Keysight M9703A is contained in the “M9703A_VSA.pdf” file.
The “M9703A_VSA.pdf” file is located in the Keysight 89600 software installation folder at:
.......\89600 VSA Software\Extensions\Hardware\M9703\M9703A_VSA.pdf (click to open: M9703A_VSA.pdf)
The M9703A VSA software (which includes the M7903A_VSA pdf file) must be installed prior to using the M9703A VSA pdf hyperlink.
: When using the Input Channel Configuration dialog to specify or modify the input channel configuration mapping, only the VSA default set of channel configuration mappings is allowed; "invalid" channel configuration mappings are disallowed and the "" button is disabled ("grayed out").
Segmented Capture Support
The M9703A AXIe 12-bit High-speed Digitizer supports Fixed Length Segmented Capture.
See Also
Available Measurement Hardware
