About Keysight M983xA PXI VNA with 89600 VSA Software

The 89600 VSA software supports the Keysight M983xA PXI Vector Network Analyzer. The M983xA provides a flexible, modular, PXI-based multiport test environment with fast measurement times.

Each module requires Spectrum analysis hardware option M980xA-190. The center frequency limits are model-dependent. Bandwidth is 29 MHz Megahertz: A unit of frequency equal to one million hertz or cycles per second.: A unit of frequency equal to one million hertz or cycles per second.

Using the M983xA PXI VNA

The VSA software does not communicate directly with the modules, but connects to the PXI Network Analyzer soft front panel (SFP) application. The SFP must be running on the PC controlling the PXI chassis. This can be either an embedded controller in the chassis or an external PC connected via an adapter. The modules that form the network analyzer are selected when running the PXI Network Analyzer software. The controller PC must have a license for S95090 Spectrum Analysis.

Each port on the M983xA module corresponds to a VSA channel: Port 1 corresponds to Channel 1, Port 2 corresponds to Channel 2. When more than one module is used, the channels are assigned in the order that the modules are aggregated in the PXI Network Analyzer application.

See Also

M983xA Measurement Parameters

Available Measurement Hardware