About Keysight P50xxA Streamline USB VNA with 89600 VSA Software

The 89600 VSA software supports the Keysight P50xxA Streamline USB Vector Network Analyzer.

Using the P50xxA USB VNA

The VSA software does not communicate directly with the Streamline VNA, but connects to the Network Analyzer soft front panel (SFP) application. The SFP must be running on the PC controlling the Streamline VNA. The modules that form the network analyzer are selected when running the Network Analyzer software. The controller PC must have a license for S9x090 Spectrum Analysis.

Each port on the P50xxA corresponds to a VSA channel: Port 1 corresponds to Channel 1, Port 2 corresponds to Channel 2, and so on. When more than one P50xxA is used, the channels are assigned in the order that the modules are aggregated in the S97090A application software.

See Also

P50xxA Streamline VNA Measurement Parameters

Available Measurement Hardware

Input Extensions