Demod3GChanErrInfo
This is a Data Header variable.
Type = Double array
Demod3GChanErrInfo is roughly the equivalent of the "DemodErrors" array in regular digital demodulation. The array holds error information specific to the user's specified CDMA Code Division Multiple Access: One of several digital wireless transmission methods in which signals are encoded using a specific pseudo-random sequence, or code, to define a communication channel. A receiver, knowing the code, can use it to decode the received signal in the presence of other signals in the channel. This is one of several "spread spectrum" techniques, which allows multiple users to share the same radio frequency spectrum by assigning each active user an unique code. CDMA offers improved spectral efficiency over analog transmission in that it allows for greater frequency reuse. Other characteristics of CDMA systems reduce dropped calls, increase battery life and offer more secure transmission. See also IS-95. channel, such as Channel EVM Error vector magnitude (EVM): A quality metric in digital communication systems. See the EVM metric in the Error Summary Table topic in each demodulator for more information on how EVM is calculated for that modulation format. and Channel Magnitude Error.
For a list of the array values and corresponding error information, see the list for TraceData3gChanInformation enumeration in the .NET API 1) Access Preamble Indicator, or 2) Application Programming Interface Reference.