CDP Layer (TD-SCDMA)

CDP Layer shows the Code Domain Power trace data for all Code Channels within the specified code layer (Spread Code Length) for the selected sub-frame and timeslot.

Display Format

The data is shown in a multi-color format that assigns a unique color to each code layer and related active code channels. This makes it easy to visually identify and distinguish the active code channels (Code Length) for a given code layer (Spread Code Length). The colors are also user definable (see Display Preferences > Color tab).

Selecting a Code Layer

Select the desired code layer by selecting the Spread Code Length in the CDP Layer Spread Code Length drop-down list (Analysis >TD-SCDMA Demod Properties > Channel/Layer tab).

See Also

Available Channel 1 CDP trace data

Trace Data (TD-SCDMA)