Available Features (W-CDMA(3GPP)/HSPA)

W-CDMA (3GPP)/HSPA (89601B7NC) provides the following W-CDMA and HSPA signal modulation analysis capabilities:

W-CDMA features

HSPA features

HSPA+ MIMO features


W-CDMA features

These features are applicable to W-CDMA modulation analysis:


Digital Demod vs. W-CDMA features

Features that are applicable to Digital Demod but not available with W-CDMA demodulation:


HSPA features

These are the additional W-CDMA features that are applicable to HSPA modulation (when Enable HSPA is selected):

HSPA+ MIMO Signal Analysis features

[Option B7U WCDMA/HSPA+ modulation analysis supports 2x2 DL MIMO for HS-PDSCH systems using flat-fading features:

See Also

89600-Series VSA Standard Features

About W-CDMA(3GPP) Demodulation

Setting up a W-CDMA (3GPP) measurement

About Optional Measurement Software