89601BHTC: IoT Modulation Analysis
-
VSA 2025 (Build 29.00)
Release Date: October 2024
License Version: 2024.1001 required
-
Split limit lines for Baseband Pulse Mask and Transmit Mask traces into multiple segments to allow showing margin (Y Delta in Markers window) per segment
-
Added Y Delta (margin) to the Markers window for Real trace format to support the Baseband Pulse Mask
-
-
VSA 2024 Update 1.0 (Build 28.40)
Release Date: December 2023
License Version: 2023.1201 required
-
IEEE802.15.4ab UWB for UWB-Only MMS (BETA)
-
-
VSA 2023 (Build 27.00)
Release Date: June 2022
License Version: 2022.0601 required
IEEE 802.15.4/4z High Rate Pulse Repetition Frequency Ultra-Wide Band (HRP UWB) Modulation Analysis
-
Frame Info results added
-
Frame check results (pass/fail) indicating whether pulse polarity/position is correct
-
MAC FCS check
-
PHR Info
-
-
Baseband Pulse Mask trace
-
Pulse shape computed according to Fira specifications
-
Limit lines with IEEE mask
-
-
Synchronization improvement when multiple frames in acquisition
-
Support for pulse amplitude average
-
-
VSA 2022 Update 1.0 (Build 26.20)
Release Date: December 2021
License Version: 2021.1101 required
-
Demodulation results added
-
NRMSE (Normalized Root Mean Square Error) for each part of the frame
-
IQ Meas and IQ Ref traces
-
Error Vector Time trace
-
-
Parameter to exclude transmitter settling time from analysis
-
-
VSA 2021 (Build 25.40)
Release Date: December 2020
License Version: 2020.1101 required
-
IEEE 802.15.4/4z HRP UWB
-
Support demodulated bits (before convolutional decoding)
-
Show PHR + PSDU decoding bits with FEC containing the bits after convolutional encoding is removed
-
Show PSDU decoding bits after Reed-Solomon decoding (if applicable)
-
-
-
VSA 2020 (Build 25.00)
Release Date: April 2020
License Version: 2020.0301 required
IEEE 802.15.4/4z High Rate Pulse Repetition Frequency Ultra-Wide Band (HRP UWB) Analysis
-
Three PHY modes: Non-ERDEV, ERDEV-BPRF and ERDEV-HPRF
-
Channels 0-15 with corresponding pulse bandwidths
-
Standard combinations of SHR, STS and PHR/PSDU parameters
-
Traces and Metrics
-
-
RRC Correlated trace and Main Lobe/Side Lobe metrics (including pass/fail indication)
-
RMARKER location relative to beginning of recording (for calculating Time of Flight)
-
Channel Impulse Response/Frequency Response
-
Transmit Mask (including pass/fail indication)
-
Frequency Error/Chip Clock Error
-
Peak/Average Power for SHR, STS, and Data (PHR/PSDU)
-
-
VSA 2019 Update 1.0 (Build 24.20)
Release Date: September 2019
License Version: 2019.0901 required
-
IEEE 802.15.4 High-rate PHY Ultra Wide Band (HRP UWB) Measurement
-
Standard combinations of Code Index, Delta Length, SYNC Length, and SFD Length
-
Channels 0-15
-
Traces and Metrics
-
RRC Correlated trace and Main Lobe/Side Lobe metrics (including pass/fail indication)
-
Channel Impulse Response/Frequency Response
-
Transmit Mask (including pass/fail indication)
-
Frequency Error
-
Chip Clock Error
-
Time Offset from trigger
-
-
-