VSA2023 Update 2.0 (Build 27.40)
Release Date: December 2022
License Version: 2022.1201 required
-
89601200C: 89600 VSA Basic Software and Hardware Connectivity
-
Common Feature
-
[Event Based Actions] Event log that contains information about an event (rule name, value that exceeded threshold, time of event, etc.) (BETA)
-
[Event Based Actions] Return to event by double-clicking the entry in the event log (when playing back a recording)
-
[Recording] Support BINF (Little Endian Real32Binary) (.binf) file format
-
[Recording] Support VITA-49 file format
-
[Power Reference Plane] Reference plane for power metrics may now be chosen as RF or Baseband when using I + jQ channel configurations, previously only RF input was assumed. This is only applicable for Vector mode and WLAN so far.
-
-
Hardware Connectivity
-
M9415A Multi-channel Support (was BETA in previous versions)
-
Support for InfiniVision 3000G series scopes
-
Support for M9484C the VXG Vector Signal Generator capable of generating signals up to 54 GHz with 2.5 GHz of modulation bandwidth per channel.
-
Support for M9416A VXT PXI Transceiver (BETA)
-
Support for M9834A VNA
-
Support for M9837A VNA
-
SCPI support for controlling RF Switch (L8990A-01A and L8990A-01H) (BETA)
-
-
-
89601AYAC: Digital Demodulation Analysis
-
Custom IQ
-
Auto range for optimal EVM now supports Custom IQ measurement.
-
-
Digital Demod
-
Auto range for optimal EVM now supports Digital Demod measurement.
-
PDF/CDF/CCDF traces and CCDF summary table are now supported.
-
-
Flex Frame
-
Auto range for optimal EVM now supports Flex Frame measurement.
-
Support preset to IEEE 802.15.3d standard
-
Support auto range for optimal EVM
-
Support for cross-correlated EVM measurements (requires 89601EVMC license)
-
-
-
89601BHFC: Custom OFDM Modulation Analysis
-
Support 8x8 MIMO with overlapped and non-overlapped pilots
-
Added Frame Definition GUI and API to enable pre-6G OFDM signal demodulation
-
Support for cross-correlated EVM measurements (requires 89601EVMC license)
-
-
89601BHNC: 5G NR Modulation Analysis
-
Uplink and Downlink
-
Demodulation and decoding speed improvement
-
3GPP Rel-17 FR1: New 35 MHz and 45 MHz BW
-
3GPP Rel-17 FR2: New 480 kHz and 960 kHz numerology
-
3GPP Rel-17 FR2: New 800 MHz, 1.6 GHz, and 2 GHz BW
-
Multi-User MIMO (MU-MIMO) support using single carrier
-
User selectable PDSCH/PUSCH decoding algorithm to improve receiver sensitivity performance
-
SINR for each channel (under Frame Summary and Slot Summary tables)
-
Burst CCDF measurement - measure CCDF for active slots/symbols (important for TDD)
-
Demodulate one time slot data repeated across a full frame (different from 3GPPs definition of repetition pattern)
-
Display the Decoded Info Trace per-component carrier (CC)
-
Cell ID column added to Context Window
-
Support for low SNR signal demodulation
-
-
Uplink
-
PUCCH Inter-Slot frequency hopping for Formats 1, 3 and 4
-
Couple payload size with modulation format for PUCCH Format 1
-
For MIMO, Rank Number value now matches the number of used DMRS ports when Used Antenna Port Index is unchecked
-
PUCCH Format 0 - Cyclic Shift value added to Decoded Info Trace
-
PUCCH Format 1 and 4 - OCC Index value added to Decoded Info Trace
-
PUCCH Format 3 and 4 - CSI2 Decoding and large code block size (where previously was limited to 153 bits)
-
-
Downlink
-
3GPP Rel-17: New 35 and 45 MHz BW for all FR1 Test Models
-
PDSCH BER when the PDSCH IQ Reference data is NR-TM PN23 or All-0s
-
Support RIM-RS per 3GPP Rel-16
-
Use of PN23 All Symbols (PN sequence for all DL & UL) for PDSCH IQ Reference
-
RSRP/RSRQ/RSSI/SINR metrics for SSB and CSI-RS (under UE Reported Metrics Summary table)
-
-
-
89601BHQC: Radar Pulse Analysis
-
Advanced Radar
-
Support for Amplitude, FM, Phase, and Chirp measured, reference and error traces
-
Amplitude synchronization domain
-
Pulse detection includes intra-pulse modulation analysis.
-
Statistic features: cumulative pulse table, trend lines, histogram lines, etc.
-
-
Linear Chirp Region Detection
-
Support Chirp Meas Time, Ref Time and Error Time traces for linear chirp sync domain
-
Pulses may now be identified as regions of constant chirp rate for bursts of chirps or constant envelope signal
-
The combination of Linear Chirp Region Detection and Segmented Capture is in BETA status
-
-
-
-
89601BHXC: High Throughput WLAN Modulation Analysis
-
802.11ac/ax/be
-
Non-HT Duplicated support for 40/80/160/320 MHz bandwidth
-
802.11be: show EHT-SIG content in UL MU PPDU
-
-
-
89601PSMC: PowerSuite Measurement
-
Preset is now supported for SEM measurement with Pass/Fail results for all WLAN formats
-
5G NR 3GPP Rel-17 FR1: New 35 and 45 MHz bandwidth support under Contexts extension
-
-
89601EVMC: Cross-correlated EVM
-
Cross-correlated EVM is now supported for the Custom OFDM and Flex Frame measurements, in addition to the WLAN and 5G NR measurements.
-
Ability to reduce the variance of the ccEVM value by averaging the results from multiple measurements.
-
Per-symbol and per-subcarrier Cross-Correlated Error Vector Spectrum/Time trace results, similar to the RMS Err Vect Spectrum/Time traces.
-
Issues Resolved:
-
[Basic Core] Frequency Counter function is broken
-
Reported against VSA 2023 Update 1.0. The marker window displays "Freq 0: Not valid for this trace data"
-
-
[Basic Core] Ext Mixer Dual conversion mode does not work with M1971V
-
Reported against VSA 2023. Using M1971V with PXA - no signal is seen when Dual Conversion mode is selected.
-
-
[Basic Core] Wrong channels using pre-Keysight M3102A modules
-
Reported against VSA 2023 Update 2.0 BETA4.
-
-
[5G NR] SRS EVM shows 0 % even when changing the below parameters - Sequence ID, Transmission Comb, and Comb Offset
-
Reported against VSA 2022 Update 1.0
-
-
[5G NR] Decoded Info table only returns two of the four generated slots for PUCCH
-
Reported against VSA 2023. the Decoded Info table only returns Slots 8 and 9, not Slots 18 and 19
-
-
[5G NR] When CRC fails, "Failed Code Blocks" result in Decoded Info table is not correct
-
Reported against VSA 2023. Failed Code Blocks shows: None at CC0’s Slot = 3 & 5, but the actual failed code block is 10.
-
-
[5G NR] Wrong Resource Grid for 240kHz numerology
-
Reported against VSA 2023. Grid size of 34 for 240 kHz numerology. This should be 32.
-
-
[5G NR] MIMO signal, Layer1 constellation is distorted
-
Reported against VSA 2022 Update 1.0. The constellation diagram for Layer 1 is much worse than Layer 0.
-
-
[5G NR] Slot Summary table doesn't return the correct SF and Slot numbers
-
Reported against VSA 2023
-
-
[5G NR] SSB Decoding fails with high LO Feedthrough
-
Reported against VSA 2023. SSB performance is impacted by very high LO feedthrough and the decoding fails in most of the SSBlocks.
-
-
[5G NR] PUCCH Format 3 CSI-2 decode fail
-
Reported against VSA 2023 Update 2.0 BETA2. PUCCH Format 3 CRC fails when CSI-2 is transmitted.
-
-
[Digital Demod] Memory leak causing crashes
-
Reported against VSA 2023. Running tests with DigDemod continuously and sees the system crash every two weeks after the VSA consumes 30GB of memory.
-
-
[WLAN] PSDU CRC status only checks first user
-
Reported against VSA 2023. A math error causes only the first user to be checked in when reporting the PSDU CRC status in the burst info trace.
-