Chapter 4 DTF (Distance to Fault) Measurements
CAT Mode Distance to Fault (DTF)
measurements are generally used to locate problems, or faults, in a length
of cable or transmission line. In this chapter, the cable to be tested
is referred to as the DUT (Device Under Test).

Settings that are NOT unique to DTF measurements are documented in the
CAT Mode Chapter 3, “CAT
(Cable and Antenna Test) Mode”.
In this Chapter
Optional settings
How to make DTF Measurements
Before starting, you may need the following:
- Jumper cable or adapter to connect the
beginning of the DUT to the FieldFox.
- LOAD with correct connector type and
gender to terminate the end of the DUT (if possible).
- The known length and cable type of the
DUT. If the cable type is not known, then the Cable Loss (dB/Meter)
and Velocity Factor of the DUT are required.
- Connect any necessary jumper cable or adapter to the FieldFox RF
OUT port. Do NOT connect the DUT.
- Press Preset then Preset
to return the FieldFox to the default settings.
- Then Mode then CAT.
- Then Meas 1 then DTF.
- Press Freq/Dist, then Stop
Distance and enter the length of the DUT. You can optionally
set the Start Distance
- Press Cal 5 and follow the Cal prompts.
Learn all about Calibration in “How
to Perform a Calibration”.
- Disconnect any components or antenna that should NOT be measured
and connect a LOAD at the end of the DUT.
- Press Meas Setup 4 then DTF
Cable Specifications.
- Either press Edit/Save/Recall Cables
then Recall Cable, or directly enter
the Velocity Factor/Cable Loss of the DUT using the Velocity
Factor and Cable Loss keys.
- Connect the start end of the DUT to the FieldFox.
- Press Meas Setup 4 then Settings then Next
Page. If the Alias-free Range
setting is False, then you may see Alias faults on the screen. Learn
more, see "About
Alias Faults".
DTF Measurement Settings
DTF Settings Table
You can set and view all of the DTF settings, including some calculated
values, on the DTF Settings table. Learn about the calculated values in
“Calculated
DTF values”.
How to
make settings on the DTF settings table
- Press Meas Setup 4 > Settings.
- Press Next Page and Previous
Page to view all settings.
- To change a setting:
- Use the arrows (
)
or rotary knob to highlight a setting.
- Numeric settings can be changed by
pressing numbers using the numeric keypad. Then press Enter or
select a suffix if available.
- Other settings require you to press
Edit, then press a softkey to
change the value.
- When finished changing a value, press
Done Edit.
- Press Dock Window to relocate
the Settings table to a position relative to the trace window. The
setting persists through a Preset. Choose from the following:
- Full
(Default setting) Only the Settings table is shown on the
screen. The trace window is temporarily not shown.
- Left
The Settings table is shown to the left of the trace window.
- Bottom
The Settings table is shown below the trace window.
- When finished changing ALL settings, press Done
to save your settings.
DTF Measurement (Format)
You can select from 3 different DTF Formats.
- Press Measure 1
- Then choose from:
DTF Start and Stop Distance
In DTF measurements, you set the physical length of cable or other device
to be tested. The FieldFox calculates the frequency range of the measurement
from this distance. The longer the cable to be tested, the lower the frequencies
that are used. You can also set the frequencies manually using the Frequency
Mode [Bandpass] setting.
How to set Start and
Stop Distance
- With a DTF measurement present, press Freq/Dist.
- Then choose from the following:
- Start Distance
Enter a value using the numeric keypad, the arrows (
), or the rotary knob, then
Enter. By default, the Start Distance is set to 0 Meters. This
means that the measurement will display faults starting at the
point at which calibration standards are connected.
- Stop Distance
Enter a value between the start distance and 5 km (or 16,404 ft.)
using the numeric keypad, the arrows (
),
or the rotary knob, then Enter.
Frequency Mode
All DTF measurements are made with frequency settings and, using Inverse
Fourier Transform (IFT), the time and distance to faults are calculated.
|
The start and stop frequencies for the measurement are always
annotated on the screen below the start and stop distances. |
How to set Frequency Mode
With a DTF measurement present:
- Press Meas Setup 4 > Freq
Mode
- Choose one of the following:
- Lowpass The frequency range
of a DTF measurement is set automatically based on the Start and
Stop Distances. Use Lowpass mode when the DUT is a cable ONLY.
- Bandpass (Default setting)
The frequency range of a DTF measurement is set manually. Use
Bandpass mode when the DUT contains a diplexer or other filtering
device which does not pass some frequencies.
Typically, you will set the frequency range of the measurement to the
passband of the filter. However, you may also want to test the ability
of the filter to reject unwanted frequencies. In this case, set the frequency
range to include those frequencies which the filter may not be adequately
rejecting.
How
to manually set Frequencies in Bandpass Mode
- Press Freq/Dist
- Then Min Start Freq and type the
start frequency to use for the DTF measurement.
- Then Max Stop Freq and type the
stop frequency to use for the DTF measurement.
OR
- Press More
- Then Max Freq Span and type the
frequency range to use for the DTF measurement.
- Then Center Frequency and type
the center frequency of the range to use for the DTF measurement.
When the DTF frequencies are set manually, they may not be the optimum
frequencies for measuring the distance to fault. The distance may no longer
be alias-free. Learn more about alias-free range on "About
Alias Faults".
These settings specify the minimum and maximum frequencies to be used
for the DTF measurement. These exact frequencies may not be used, but
a narrower frequency range may be used that will still pass through the
bandpass filter.
Coupled Frequency
When a Return Loss & DTF measurement is present, this setting allows
you to have different frequency ranges for each measurement. Learn more
in “Coupled
Frequency”.
Cable (Correction)
Specifications
By default, the FieldFox does NOT correct DTF measurements to account
for the inherent loss of a cable. However, to make more accurate DTF measurements,
the Cable Loss and Velocity Factor values should be considered.
|
The following describes Coax Media type. However, you can
create or edit Waveguide Media Standards. Learn how in “Waveguide Calibrations”. |
About Velocity Factor
and Cable Loss
- Velocity Factor is a property of the physical material of a cable.
A VF of 1.0 corresponds to the speed of light in a vacuum, or the
fastest VF possible. A polyethylene dielectric cable has VF = 0.66
and a cable with PTFE dielectric has VF = 0.7.
- Cable Loss is specified in dB/meter. In addition to the length
of the cable, loss is also directly proportional to the frequency
of the signal that passes through the cable.
The following is an example showing how DTF cable correction works:
The DUT is a 100 meter transmission cable. The Cable Loss value is 0.1
dB/meter. This means that a signal traveling ONE WAY through the
cable will lose 10 dB of power (100 m * 1dB/m). Because the FieldFox performs
this measurement with 1 port, the test signal travels down the cable and
then back, for a total loss of 20 dB.
After a calibration has been performed, for the purpose of illustrating
this point, connect an OPEN to the end of the cable – a maximum-sized
fault - for 100% reflection of the 300 MHz test signal.
Without compensation for the
loss of the cable, a –20 dB response would be visible at 100 meters, which
is the OPEN at the end of the DUT. This is from 10 dB of loss through
the cable in each direction.
With compensation for the loss
using the manufacturer’s specification, the FieldFox compensates the trace
as though the signal traveling through 100 meters was increased by +20
dB. Therefore the response will show 0 dB for 100% reflection.
How to enter
Cable Loss and Velocity Factor
Cable Loss and Velocity factor can be entered using one of the following
methods:
- Manually enter cable loss and velocity factor for the measurement.
- Select or create a cable file which contains the cable loss and
velocity factor.
With a DTF measurement present:
- Press Meas Setup 4 > DTF
Cable Specifications.
- Select Cable Corr
- Then:
- Velocity Factor Using the
numeric keypad, enter a value between 0.01 and 1. Then press Enter.
- Cable Loss Using the numeric
keypad, enter a positive Cable Loss value in dB/m, then press
Enter.
How to Edit a Cable File
The FieldFox includes many predefined cable files with the manufacturer’s
specifications. You can edit these files or create new cable files using
the following procedure or using the FieldFox Data Link Software.
The Cable correction data survives a Mode Preset and Preset.
With a DTF measurement present:
- Press Meas Setup 4 > DTF
Cable Specifications > Edit/Save/Recall
Cables
- Press New Cable then Yes
to clear all data from the existing DTF Cable table and reset header
information to default settings.
- Then Edit Cable to open the Cable
Editor.
- Then use the arrows (
)
to select a field,
- When editing Cable Description information,
press Edit then modify the selected
field using the FieldFox labeler.
- When editing Frequency/Loss pairs,
enter numbers using the numeric keypad, then select a frequency
suffix. Then Enter. Learn more
about “How
the Freq/Loss pairs are applied” below.
- Optionally choose from the following:
- Previous
/ Next Page Quickly scrolls through pages of Freq/Loss
data.
- Add Data
Add a blank Freq/Loss pair to the table,
- Delete/Clear
then:
- Delete
Row Remove the selected Freq/Loss pair from the table.
- Clear All
then Yes. Remove all Freq/Loss pairs from the table and resets
header information
- Press Done to close the Cable
Editor.
How to Save or Recall a
Cable
- Press Save Cable to saves your
changes to the specified Storage Device. Enter a filename using the
FieldFox labeler (learn more on “How
to use the FieldFox labeler”). Learn more about Cable
files below.
- Press Recall Cable to load a Cable
file from the specified Storage Device
- Storage Device Changes the device
used to save or recall Cable files. This is a different setting from
the Save/Recall Storage Device setting. Choose from Internal (default
setting), USB (must be connected)
or SD card.
About Cable files
- Cable files are saved to, and recalled from, the Cables
folder. If the folder does not already exist on a USB or SD card,
it is created automatically before storing the file.
- Cable files are stored as *.xml files. Existing cable files that
are preloaded into the FieldFox firmware can be overwritten. Your
edited file will NOT be overwritten when firmware is updated.
- To DELETE a Cable
file, use the Manage Files feature. Learn more in “Manage
Files”.
How the Freq/Loss
pairs are applied
When the cable file contains one Freq/Loss pair, that correction value
is applied to the entire displayed frequency span.
When the cable file contains two or more Freq/Loss pairs, the Loss value
that is used is interpolated from the Freq/Loss pairs and the DTF center
frequency. For example, using a cable file with the following Freq/Loss
pairs:
1 GHz: 0.1 dB/m
2 GHz: 0.2 dB/m
The center frequency for the measurement is determined from the calculated
(Stop – Start) frequency values (seen on the second page of DTF Settings):
Calculated Start = 2.0 MHz
Calculated Stop = 3.598 GHz
Center Freq = 1.80 GHz
The Loss value for the measurement is interpolated from the Freq/Loss
pairs at the Center Freq:
1 GHz = 0.1 dB/m
1.8 GHz = 0.18 dB/m
2 GHz = 0.2 dB/m
The correction for loss at 5 meters in one direction: 0.18 dB/m * 5m
= 0.9 dB.
All DTF measurements correct for loss for travel down the DUT and back,
so double the correction: 0.9 dB * 2 = 1.8 dB.
Window Settings
Window settings provide the ability to choose between optimizing DTF
measurements for resolving closely-spaced faults or for the ability to
measure low-level faults.
How to select Window settings
- Press Meas Setup 4 > Settings
- Then press arrows (
)
to move to the Window row.
- Then press Edit.
- Then press Window and choose from
the following:
- Maximum
(Maximum – Optimized for dynamic
range) the noise floor is lowered to provide the ability
to measure low-level responses. (Default setting)
- Medium
– Compromise between Minimum and Maximum window settings.
- Minimum
– Best Response Resolution, providing the ability to resolve between
two closely-spaced responses.
- Then press Done Edit.
- Again press Done.
DTF Units
The DTF Units setting is available ONLY on the DTF Settings table.
By default, X-axis units for DTF measurement settings are displayed
in Meters.
How to change DTF units
- With a DTF measurement present, press Freq/Dist.
- Then More then Distance
Unit m feet.
- The current selection is underlined m
(meters) Feet.
Calculated DTF values
Press Next Page on the DTF Settings
Table to view the following calculated
Values noted on the FieldFox screen with c - <setting>
Start Frequency – Start frequency
that is used to calculate DTF.
Stop Frequency – Stop frequency
that is used to calculate DTF.
Range Resolution Indicates the
accuracy of the distance to fault measurement. For example, with range
resolution of 500 mm, if the distance to fault is 10 meters, this value
could be inaccurate by +/- 500 mm or between 9.5 to 10.5 meters. This
value is calculated from frequency span / resolution (points).
Response Resolution, not displayed, indicates the distance that could
be between two faults and still show as separate faults. Learn more in
“Window Settings”.
Maximum Distance – The distance
that could be viewed with the current settings. Defined by: Vf*c*Points/(2*Bandwidth)
where:
- Vf = velocity factor
- c = speed of light
- Points = resolution
- Bandwidth = frequency range
Alias-free Range (On/Off)
- On = No Alias images
- Off = Alias images may appear in the response.
About Alias Faults
An alias fault is not a true device response. An alias fault appears
because of the method used to convert frequency to time.
On the DTF Settings page (above) the c - Alias-free Range = Off setting
indicates alias images MAY appear on the screen.
Shorter stop distances (less than 10 meters) and a higher resolution
(1001 points) will be more likely
to result in Alias-free Range = Off.
When the Alias-free Range = Off, the following procedure will help to
determine if a response is true or an alias response:
- Put a marker on the response in question and note the distance
to the fault.
- Change the start or stop distance.
A true fault response will not move in distance. That is, if a true
fault is present at 10.3 meters, changing the stop distance from 15 m
to 20 m will not move the fault; the fault will remain at 10.3 meters.
However, an alias response will appear to move.
An unterminated cable (with NO perfect load at the end) will show faults
that appear to be beyond the end of the cable. These are NOT alias faults.
These faults appear as the signal reflects off the open at the end of
the cable and travels back down the cable toward the connection at the
FieldFox. Re-reflections are measured at the FieldFox as mirror images
of the original faults. The largest fault is the open end of the cable.
To avoid confusion, set the Stop distance shortly after that fault.