The FieldFox can save any of the following types of files:
In addition, files can be saved to the internal memory, a USB Flash drive, or a standard SD card.
In this Chapter
See also: |
“Erase User Data” |
![]() |
FieldFox State files are intended to be recalled on the same instrument model on which they were saved. Sometimes you may able to recall them within model families. An error will result when trying to recall a state file that was saved on a different model family. |
The FieldFox model families are:
N992x (VNA) model family
N995x (VNA/SA) model family
![]() |
If you are having difficulty saving to a USB flash drive, it may be a timing issue. The turn-around time for “file open, write data, file close” to a USB drive is much longer than to FieldFox’s internal memory. Alternative methods are:
Please note that the receiving computer program needs to be able to handle the binary block transfer.
|
![]() |
Insert only ONE USB flash drive in the FieldFox when saving or copying files. |
![]() |
If you have Option 351 I/Q Analyzer option, you can directly save your data as MATLAB files (*.mat). Refer to Chapter 11, “IQ Analyzer (IQA) – Option 351 (CPU2 Only)”, in the B-Series N9938-90006 (Unabridged) User's Guide.
If you have the FieldFox’s Remote Server mode (89600 VSA software connectivity), you can use the VSA software to capture and record your data as MATLAB files (*.mat). Learn more about FieldFox and 89600 VSA software, refer to Chapter 18, “Remote Server Mode (Requires CPU2 and SA Hardware/SA Option 233)”, in the B-Series N9938-90006 (Unabridged) User's Guide and to http://rfmw.em.keysight.com/wireless/helpfiles/89600B/WebHelp/89600.htm. |
Figure 10-1 I/Q Analyzer Mode (IQA) MATLAB File Save
Figure 10-2 VSA Software MATLAB File Save
The FieldFox labeler is used to edit or change the current filename. It is also used for many other labeling functions, such as creating a title, prefix, and keyword to display on the FieldFox screen. Learn about Titles in “How to Manage files”.
![]() |
You can select either an ABC or Qwerty style keyboard. Refer to “Alpha Numeric Editing”. |
The preselected keywords (File, Site, and so forth) can be selected just like a single character. These keywords can also be edited. Learn more in “Edit Keywords”.
Figure 10-3 The FieldFox Labeler
In the graphic above, the current filename is File_0. The cursor is on the custom DTF_VSWR keyword. The file will be saved to USB (flash drive). File Type is “Trace + State” (Instrument State).
The FieldFox can recall State files, Trace + State files, and image files.
ALL FieldFox instrument settings for ALL Modes are saved and recalled in a *.sta file. If error correction is ON in CAT or NA Mode, then calibration data is also saved and recalled.
If error correction is OFF (CalRdy is active), calibration data is NOT saved in the *.sta file. When a Trace + State file is recalled on a FieldFox other than the one it was saved on, differences in the CalRdy calibration data may result in differences between the displayed traces.
The FieldFox can open and display *.png, *.jpg, and *.jpeg images.
How to Recall a File
![]() |
Before recalling a file, first Select the Device and Location from which the file will be recalled. See the following section for more information. |
The FieldFox can Move files (i.e., including Trace + State files, and image files).
The following File TYPE and DEVICE settings are used to determine the type of file to save, and the location to be used for all file operations.
These two settings remain through an instrument preset, but are reset to the default values when the FieldFox power is shutdown.
![]() |
Insert only ONE USB Flash Drive in the FieldFox when saving or copying files. |
![]() |
When using RTSA, the Density Spectrum information is not saved using Trace+State. Only the last displayed trace settings is saved. |
Picture (PNG) Saves a 640 x 453 pixel image of the FieldFox screen to a *.png file. The picture does NOT include the softkeys.
Data (csv) Saves trace data from the current Mode to a *.csv file. This format can be imported into spreadsheet software such as Microsoft Excel. Column A is always the frequency at which the data is measured.
In SA Mode, all visible data traces are saved. Each trace is saved to a separate column that is labeled with the Trace State.
In CAT and NA Modes, only the data trace is saved – not the memory trace.
In Power Meter (with Option 208 Frequency Offset Power Sensor (FOPS)), all visible traces are saved. Each trace is saved to a separate column labeled Output Power or Memory.
In VVM Mode, NO data is saved.
Group Saves a group of file types that have been selected in the Preferences menu. Learn more, see “Group Save File Types Editing”.
Data (S1P) / (S2P) Saves CAT and NA Mode trace data to an *.S1P or *.S2P file, depending on the active measurement. This file format is used by CAE programs such as Keysight's Microwave Design System (MDS) and Advanced Design System (ADS). It can also be imported into spreadsheet software such as Microsoft Excel.
The SNP file includes header information, and the following data:
In CAT Mode, S1P files are always Magnitude (dB) / Phase (angle) format.
In NA Mode:
> What Data Processing functions are included in saved SNP Data:
In NA Mode, the data processing functions (such as trace math) that are included in the SNP data depends on a Preference setting. Click System, then Preferences, then Preferences, then scroll to NA, SNP File Save, then select from the following:
See the FieldFox data processing chain by referring to the FieldFox Supplemental Online Help (via FieldFox Manuals, Firmware, Software and Product Support). Learn more about System Preferences in “Preferences”.
Files that are stored in the FieldFox internal memory, standard SD card, and USB Flash drive, can be copied to another device or deleted.
![]() |
When selecting Internal, it may also be necessary to first select Manage Folders to specify an active folder which contains the files to copy or delete. Refer to “Manage Folders”. |
![]() |
Copy can be done to any FieldFox internal folder, standard SD folder, or USB storage device. |
![]() |
For more on renaming folders/files, refer to “How to use the FieldFox labeler” and “Prefixes and Suffixes for Filenames”. |
![]() |
String to Replace is case sensitive. |
![]() |
Insert only ONE USB Flash Drive in the FieldFox when saving or copying files. |
You can create new folders, delete old folders, and select the active folder to which files can be saved. The Parent folder [..] is listed when not in the root directory.
![]() |
For more on renaming folders/files, refer to “How to use the FieldFox labeler” and “Prefixes and Suffixes for Filenames”. |
The preselected keywords (FILE, SITE, and so forth) can be edited to meet your specific needs. Your keywords will remain in the FieldFox until you change them. Keywords are limited to 30 characters.
Use the rotary knob to move the cursor along the same row. The cursor will change rows when it comes to a row end.
Use the arrows () to move
the cursor up and down between rows.
Press Done to save all keywords and close the Edit Keywords labeler. These keywords will exist on the FieldFox until changed.
Press Cancel to close the labeler without saving changes.
The prefix and suffix (Auto Append) can be used together to organize files. Once set and enabled, they are automatically entered as the beginning (Prefix) and end (Suffix - using Auto Append) of a filename when performing a Save operation. These settings are persistent, until disabled. Refer to “How to edit the Prefix and Suffix (Auto Append)” and “How to enable/disable Auto Append (Suffix)”.
![]() |
If you are only interested in adding a prefix or a suffix to a new file or files one time, refer to “Manage Files”. |
“How to edit the Prefix and Suffix (Auto Append)”
“When the Prefix is complete”.
“How to enable/disable Auto Append (Number and Date)”.
If you want to edit a prefix on a finite set of files one time, refer to “Manage Files”.
OFF (default) to disable Auto Append.
Number to auto-append a number using format “nnnn” sequentially to all saved files (default).
Date to auto-append a date and time using format “YYYY-MM-DD.HH.MM.SS” sequentially to all saved files.
Prefix/Suffix
OFF (default) to disable the prefix/suffix. The Edit Prefix and Edit Suffix softkeys are grayed out (inactive). Refer to “How to enable/disable the Prefix/Suffix (persistent)”.
Last File to use the last filename saved, as your filename for subsequent saved filenames. The Edit Prefix, Auto Append, Edit Number Suffix, and Edit Suffix softkeys are grayed out (inactive).
User to use the user-selected prefix. All softkeys are active, unless Auto Append is disabled, then Edit Number Suffix is grayed out (inactive). Learn more, see “How to enable/disable the Prefix/Suffix (persistent)” and “How to enable/disable Auto Append (Number and Date)".
Edit Prefix – the last Prefix used in saving a file is displayed (default == CustomPre).
Couplings: For the softkey to be active, Prefix/Suffix == MyFilePrefix.
Then choose from the following:
Select to add the cursor character to the end of the Prefix.
Back Space to delete the last character(s) from the end of the prefix.
Shift to toggle between capital letters and lower case letters.
Alt Keywords to display the different preselected keywords (File, Site, and so forth) can be selected just like a single character. These keywords can also be edited. See Edit Keywords.
Cancel to cancel edits and return to the previous menu.
Done to save changes and return to previous softkey menu.
Couplings: Auto Append must be set to “Number”. This softkey is inactive (grayed out) when Auto Append == Date.
Edit Suffix to edit the suffix using the labeler. For more information on the Edit Suffix softkey menu refer to the Edit Prefix softkey menu descriptions above. (Default == UserSuffix).
Couplings: For this softkey to be active, the Prefix/Suffix softkey must be set to “User”. Learn more, see "Preferences" and to "File Saving Naming Options".
Back to return to the previous menu.
![]() |
When Prefix/Suffix == Last File is selected, the Edit Prefix, Auto Append, Edit Number Suffix, and Edit Suffix softkeys are grayed out (inactive). |
The current screen or selected files can be printed using a PCL-compatible printer (like older HP Deskjet printer) connected to one of the FieldFox USB ports. Newer PCL3GUI photo and all-in-one printers are NOT supported.
Measurements can also be printed using the FieldFox Data Link software.
To save ink, first select an outdoor (white background) display color. Learn how in “Display Colors”.