This chapter contains the following:
— FieldFox Manuals, Software, and Supplemental Help
Table 1-1 Models
Model |
Max Freq (GHz) |
Description |
| N9913B | 4 | Vector Network Analyzer AND Spectrum RF Analyzer |
| N9914B | 6.5 | Vector Network Analyzer AND Spectrum RF Analyzer |
| N9915B | 9 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9916B |
14 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9917B |
18 |
Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9918B |
26.5 |
Vector Network Analyzer AND Spectrum Microwave Analyzer |
| N9933B | 4 | Spectrum Microwave Analyzer |
| N9934B | 6.5 | Spectrum Microwave Analyzer |
| N9935B | 9 | Spectrum Microwave Analyzer |
N9936B |
14 |
Spectrum Microwave Analyzer |
N9937B |
18 |
Spectrum Microwave Analyzer |
N9938B |
26.5 |
Spectrum Microwave Analyzer |
N9950B |
32 |
Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9951B |
44 |
Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9952B |
50 |
Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9960B |
32 |
Spectrum Microwave Analyzer |
N9961B |
44 |
Spectrum Microwave Analyzer |
N9962B |
50 |
Spectrum Microwave Analyzer |
N9963B |
54 |
Spectrum Microwave Analyzer |
Minimum Frequency: 30 kHz for all VNA models; 9 kHz for all SA models (SA usable to 5 kHz). |
||
FieldFox B-Series Options: For
a comprehensive list, view the FieldFox Configuration Guide at:
https://www.keysight.com/us/en/assets/7018-06515/configuration-guides/5992-3701.pdf
The following accessories are included with every FieldFox. Spare accessories can be ordered at any time. Refer to Table 1-2. Some of the optional accessories—not included unless requested—are listed in Table 1-3. For more, refer to http://www.keysight.com/find/fieldfox.
Accessory Part Number |
Description |
| N9910X-873 | AC/DC Adapter (except for US/Canada)a |
| N9910X-870 | Lithium-Ion Battery |
| N9910X-877 | AC/DC Adapter for US / Canada only |
| N9910X-880 | Soft-case w/ Backpack & Shoulder Strap |
| N9910X-890 | User’s Guide (printed copy) |
| N9910X-891 | Quick Reference Guide (printed copy) |
a. Depending on your region, the FieldFox comes with either a N9910X-873 AC/DC adapter or a N9910X-877 AC/DC adapter.
Table 1-3 - Optional Accessories (partial list)
Optional Accessory Part Number |
Description |
| N9910X-872 | External battery charger |
| N9910X-886 | 7 mm torque wrench |
| N9910X-876 | Lithium-Ion Battery (High Capacity) |
| N9910X-887 | Replacement Fan Kit |
|
Although not supplied, a USB keyboard and mouse CAN be used with the FieldFox. |
To see a complete list of accessories that are available for the FieldFox, please visit: http://www.keysight.com/find/fieldfox.
This section contains the following:
— Conventions that are used in this Manual
The following manuals and software are available for the FieldFox.
To access all of these, visit: www.keysight.com/find/fieldfoxsupport
— User’s Guide –This abridged manual, can be included as an option with shipment or as a free download (i.e., N9938-90003 B-Series Abridged UGThe C-Series is only available as an Online Help).
— Quick Reference Guide – Printed copy with laminated pages for outdoor use included with shipment.
— Supplemental Online Help - Concepts and Reference information.
Programming Guide – Online, off line and pdf versions.
www.keysight.com/find/fieldfoxsupport
— FieldFox Data Link Software and Help – Free download. Includes help on editing calibration kits and cable files. Refer to FieldFox Data Link Software | Keysight.
— Service Guide – Free download. FieldFox MW VNA/SA Service Guide (keysight.com)
— Firmware Updates – Check to see if you have the latest FieldFox firmware.
FieldFox Current Firmware (New CPU) | Keysight
— Hardkey indicates a front panel button. The functionality of these buttons does not change.
The five Softkey menus change dynamically and follow these color conventions:
— Softkey Blue indicates an available setting.
— Softkey Green indicates a change in menu level when selected.
— Softkey Black indicates the default or selected setting.
— Softkey Yellow indicates an active entry in process.
— Softkey Gray indicates a key that is NOT available.
The following safety notes are used throughout this manual. Familiarize yourself with each of the notes and its meaning before operating this instrument. More pertinent safety notes for using this product are located in the Chapter on “Safety Considerations” in the N9938-90006 (Unabridged) User's Guide.
![]() |
Denotes a hazard. It calls attention to a procedure that, if not correctly performed or adhered to, would result in damage to or destruction of the product or loss of important data. Do not proceed beyond a caution note until the indicated conditions are fully understood and met. |
|
Denotes a hazard. It calls attention to a procedure which, if not correctly performed or adhered to, could result in injury or loss of life. Do not proceed beyond a warning note until the indicated conditions are fully understood and met. |