N9916D | 14 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9917D | 18 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9918D | 26.5 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9950D | 32 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9951D | 44 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9952D | 50 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9953D | 54 | Vector Network Analyzer AND Spectrum Microwave Analyzer |
N9936D | 14 | Spectrum Microwave Analyzer |
N9937D | 18 | Spectrum Microwave Analyzer |
N9938D | 26.5 | Spectrum Microwave Analyzer |
N9960D | 32 | Spectrum Microwave Analyzer |
N9961D | 44 | Spectrum Microwave Analyzer |
N9962D | 50 | Spectrum Microwave Analyzer |
N9963D | 54 | Spectrum Microwave Analyzer |
Minimum Frequency: 30 kHz for N991xD, 300 kHz for N995xD, 9 kHz for N993xD/6xD (SA models) and useable down to 5 kHz. | ||
FieldFox Options: For a comprehensive list, view the FieldFox Configuration Guide at: https://www.keysight.com/us/en/assets/3125-1447/configuration-guides/FieldFox-Handheld-Analyzers-D-models.pdf.
The following accessories are included with every FieldFox. Spare accessories can be ordered at any time. Refer to Table 1-2. Some of the optional accessories—not included unless requested—are listed in Table 1-3. For more, refer to http://www.keysight.com/find/fieldfox.
Accessory Part Number | Description |
|---|---|
N9910X–873 | AC/DC Adapter (except for US/Canada)a |
N9910X–880 | Soft-case w/ Backpack & Shoulder Strap |
a.Depending on your region, the FieldFox comes with either a N9910X-873 AC/DC adapter or a N9910X-877 AC/DC adapter.
Optional Accessories
The following accessories are optional accessories. Table 1-3 Optional Accessories (partial list) Optional Accessory Description N9910X-872 External battery charger N9910X–886 17 mm torque wrench N9910X-887 Replacement Fan Kit
Part Number
To see a complete list of accessories that are available for the FieldFox, please visit: http://www.keysight.com/find/fieldfox.
FieldFox Manuals, Software, and Supplemental Help
The following manuals and software are available for the FieldFox.
To access all of these, visit: www.keysight.com/find/fieldfoxsupport
—Quick Reference Guide – Printed copy with laminated pages for outdoor use included with shipment.
—Supplemental Online Help - Concepts and Reference information. Refer to https://rfmw.em.keysight.com/wireless/helpfiles/FieldFoxOnlineSupplementalHelp/Home.htm
—FieldFox Data Link Software and Help – Free download. Includes help on editing calibration kits and cable files. Refer to
FieldFox Data Link Software | Keysight
—Firmware Updates – Check to see if you have the latest FieldFox firmware.
FieldFox Current Firmware (New CPU) | Keysight
Conventions that are used in the Manual
—Hardkey indicates a front panel button. The functionality of these buttons does not change.
The five Softkey menus change dynamically and follow these color conventions:
—Softkey Blue indicates an available setting.
—Softkey Green indicates a change in menu level when selected.
—Softkey Black indicates the default or selected setting.
—Softkey Yellow indicates an active entry in process.
—Softkey Grey indicates a key that is NOT available.
Safety Notes
The following safety notes are used throughout this manual. Familiarize yourself with each of the notes and its meaning before operating this instrument. More pertinent safety notes for using this product are located in Chapter 35, “Safety Considerations”, on page 953.
| Denotes a hazard. It calls attention to a procedure, practice or the like that, if not correctly performed or adhered to, could result in damage to or destruction of the product or loss of important data. Do not proceed beyond a CAUTION notice until the indicated conditions are fully understood and met. |
| Denotes a hazard. It calls attention to a procedure which, if not correctly performed or adhered to, could result in injury or loss of life. Do not proceed beyond a WARNING notice until the indicated conditions are fully understood and met. |