CALCulate[:SELected]:TRANsform:DISTance:FREQuency:STARt:MINimum <num>

(Read-Write)  Set and query the start frequency value in Bandpass mode for a Distance to Fault measurement.

Use CALCulate:TRANsform:DISTance:BANDpass to set Bandpass mode.

Relevant Modes

CAT

Parameters

 

<num>

Start value in hertz. This command will accept MIN and MAX as arguments.

Examples

CALC:TRAN:DIST:FREQ:STAR:MIN 1GHz

Query Syntax

CALCulate[:SELected]:TRANsform:DISTance:FREQuency:STARt:MINimum?

Return Type

Numeric

Default

2 MHz