:CHSCanner[:SENSe]:POWer[:RF]:EXTGain <num>

(Read-Write) Set the external gain (G).

Relevant Modes

Channel Scanner

Parameters

 

<num/char>

External gain value in dB.

MINimum: -100 dB

MAXimum: 100 dB

This command accept DEFault, MINimum and MAXimum as arguments

Examples

:CHSC:POW:EXTG 3 */Sets the External Gain value to 3 dB

Query Syntax

:CHSCanner[:SENSe]:POWer[:RF]:EXTGain?

Return Type

numeric

Default

0


Last Modified: