(Read-Write) Set and query the bar chart display color coding scheme. |
|
Relevant Modes |
|
Parameters |
|
<n> |
Window number. If unspecified, value is set to 1. n = 1 | 2 | 3 | 4 (Up to four windows can be selected/active one time on the FieldFox.) |
<char> |
Choices: Component Carrier (CC): Magnitude spectrum frequency domain (fixed span). You can only view a single component carrier at a time with Spectrum (e.g., CC0 or CC2, etcetera). LEVel (LEV): Cell scan numeric results (for up to 6 cell sites (ID's) including Physical Channel Information (PCI) – (Cell ID), RSRP, RSRQ, RSSI, PSS, SSS, SINR, Freq Err. PCI (PCI): Vertical power bar graph of selectable cell scan result metric for up to 6 cell sites with adjustable color "heat" amplitude scale |
Couplings:
|
- This setting is associated with the currently selected window. - This setting is only relevant for the bar chart display. - When Level is selected, you can set the red and blue limits in the Scale/Amptd menu. |
Examples |
DISP:LTEF:WIND2:BCH:CCOD CC */associates the selected component carrier with each bar DISP:LTEF:WIND4:BCH:CCOD PCI */associates the selected PCI with each bar DISP:LTEF:WIND4:BCH:CCOD PCI */associates the level of the value associated with each bar |
Query Syntax |
DISP:LTEF:WIND3:BCH:CCOD? |
Return Type |
character |
Default |
LEVel |
Last Modified:
22-044-2026 |
A12.00 New command |