DISPlay:V5G:TRACe:DATA <string>

(Read-Write) Set and query the trace data type (Bar Chart and Strip Chart only).

NOTE: Only one trace data type result can be displayed. Choice decides which data type is shown on GUI.

Relevant Modes

5GTF

Parameters

 

<string>

Choices:

PSS: The power level in dB for the primary synchronization signal, relative to the average subcarrier power.

SSS: The power level in dB for the secondary synchronization signal, relative to the average subcarrier power.

POW:  Channel power (dBm).

Examples

DISP:V5G:TRACe:DATA POW

DISP:V5G:TRACe:DATA PSS

Query Syntax

DISP:V5G:TRACe:DATA?

Return Type

string

Default

PSS


Last Modified:

23-5353-2024

New command