DISPlay:V5G:WINDow<n>:STATe

(Read-Write) Set and query the selected window state.

Relevant Modes

5GTF

Parameters

 

<n>

Window number. If unspecified, value is set to 1.

n = 1 | 2 | 3 | 4  (Up to four windows can be selected/active at one time on the FieldFox.)

<booleon>

ON (1): Enable the window.

OFF (2): Disable the window

Examples

DISP:V5G:WIND2:STAT ON

DISP:V5G:WIND4:STAT 0

Query Syntax

DISP:V5G:WIND3:STAT?

Return Type

numeric

Default

1


Last Modified:

22-044-2026

New command