|
(Read-Write) Set and query the integration bandwidths for the 3 offset channels in an Adjacent Channel Power measurement. |
|
|
Relevant Modes |
SA |
|
Parameters |
|
|
<n> |
Offset number to be set. Choose from 1, 2, or 3. |
|
<num> |
Offset Integration Bandwidth in Hz. Choose a number between the Minimum Integration Bandwidth (100 Hz) and Maximum Integration Bandwidth (100 MHz) |
|
Examples |
ACP:OFFS1:BWID 2e6 Sets integration bandwidth of offset 1 to 2 MHz |
|
Query Syntax |
[:SENSe]:ACPower:OFFSet:BWIDth? |
|
Return Type |
Numeric |
|
Default |
2 MHz |