[:SENse]:LTEFdd:CCARier<n>:BAND <num>

(Read-Write) Set and query the component carrier band (BAND). If Band is changed, Channel is updated also. The rule is defined in 3GPP TS 36.101.

If FreqMode = Channel, center frequency is updated based on band and channel in target carrier.

Relevant Modes

LTE FDD

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5 (Up to five component carriers can be measured at one time.)

<numeric>

Choices:

Maximum: 255

Minimum: 1

Note: Not all values between 1 and 255 are valid choices. The rule is defined in 3GPP TS 36.101.

Examples

LTEF:CCAR5:BAND 53

LTEF:CCAR3:BAND 235

Query Syntax

LTEF:CCAR:BAND?

Return Type

number

Default

1


Last Modified:

15dec2019

New command