[:SENSe]:LTEFdd:CCARrier[1]|2|3|4|5:CHANnel  

(Read-Write) Set and query the component carrier channel (CHAN). If the channel is changed, the band value is updated also. The rule is defined in 3GPP TS 36.101.

If FreqMode = Channel, center frequency is updated based on band and channel in target carrier.

Relevant Modes

LTE FDD

Parameters

 

<n>

Component carrier (CC) number. If unspecified, value is set to 1 (CC0).

n = 1 | 2 | 3 | 4 | 5 (Up to five component carriers can be measured at one time.)

<numeric>

 

Examples

LTEF:CCAR5:CHAN 3800

LTEF:CCAR3:CHAN 4149

Query Syntax

LTEF:CCAR:CHAN?

Return Type

number

Default

0


Last Modified:

06dec2018

New command