[:SENSe]:SPECtrum:BANDwidth[:RESolution] <num>

(Read-Write) Set and query the Resolution Bandwidth setting. Changing this value changes the FFT Window size, Analysis length and the sweep time (measurement capture length).

Relevant Modes

IQA

Parameters

 

<numeric>

Minimum: 0.1 Hz

Maximum: 3 MHz

Examples

SPEC:BAND 100

Query Syntax

:SPEC:BAND?

Return Type

Character

Default

2.00000000E+05


Last Modified:

12oct2017

New IQA command (A.10.1x)