|
(Read-Write) Set and query the Synchronization GSCN for the Component Carrier (CC). See 5G NR User Equipment (UE) radio transmission and reception; Part 1: Range 1 Standalone (3GPP TS 38.101-1 version 15.7.0 Release 15) Section 5.4.3 and 5G NR User Equipment (UE) radio transmission and reception; Part 2: Range 2 Standalone (3GPP TS 38.101-2 version 15.7.0 Release 15) Section 5.4.3 |
|
|
Relevant Modes |
|
|
Couplings |
This setting is associated with the currently selected Component Carrier (CC). This setting is limited by the Band setting. This setting is coupled with the Synchronization AFRCN. See [:SENse]:NREVm:CCARrier<n>:SARFcn. The Synchronization GSCN is translated to a frequency and used to set the Center Frequency setting. |
|
Parameters |
|
|
<n> |
Component carrier (CC) number. If unspecified, value is set to 1 (CC0). n = 1 | 2 | 3 | 4 | 5 |
|
<num/char> |
The Synchronization GSCN value in Hz: MINimum (Hz): Varies based on the Band setting and licensed frequency range. MAXimum (Hz): Varies based on the Band setting and licensed frequency range. This command accept MINimum and MAXimum as arguments |
|
Examples |
NREV:CCAR:SGSC 386410 */Sets the synchronization GSCN to 386410 Hz for CC0 NR5G:CCAR5:SGSC MIN */Sets the synchronization GSCN to minimum for CC4 |
|
Query Syntax |
NREV:CCAR<n>:SGSC? */queries the synchronization GSCN for specified CC |
|
Return Type |
numeric |
|
Default |
<n>=1, <num>=2 |
Last Modified:
|
10jun2024 |
New command |