:SYSTem:COMMunicate:LAN:IPV4:DHCP

(Write-only) Set the lan1 adapter (10 G LAN) port to DHCP mode and automatically obtains network settings from a DHCP server.
The message "Network Configuration in Progress..." is displayed on the FieldFox screen. Once completed, the new network settings become active.

Note: If there is a problem getting an assignment from a DHCP server, the existing settings will not be changed.

Query the network settings using the corresponding SCPI query commands. See also, COMM:LAN:IPV4:ADDR, COMM:LAN:IPV4:SUBM, COMMunicate:LAN:IPV4:GATE, and COMM:LAN:IPV4:DNS.

Note: This command applies to FieldFox D-series (Fluyt) models and above.

Relevant Modes

ALL

Parameters

 

 

N/A

Examples

:SYST:COMM:LAN:IPV4:DHCP

Query Syntax

N/A

Return Type

N/A

Default

N/A


Last modified:

25Feb2026

New command for D-series models (D.14.04) and above.