|
(Read-Write) Set and query the output voltage. To query the present requested voltage using SYSTem:VVS:RVOLtage?. Note: Recommended to use SYSTem:DCPS:VOLTage? for D-series (Fluyt) model. |
|
|
Relevant Modes |
ALL Modes. ALL models with Option 309 (Voltage Source). |
|
Parameters |
|
|
<num> |
Output voltage. Choose from 1.00 to 32.00 with .01 V resolution. |
|
Examples |
SYST:VVS:VOLT 5.05 |
|
Query Syntax |
SYSTem:VVS:VOLTage? |
|
Return Type |
Numeric |
|
Default |
1.00 |
Last Modified:
|
5Feb2026 |
Recommended to use the "DCPS" SCPI set for D-series (Fluyt) models. |
|
17-Jul-2012 |
New command |