|
(Read-Write) Sets the period of the internal periodic timer clock. For digital communications signals, this is usually set to the frame period of your current input signal. |
|
|
Relevant Modes |
RTSA |
|
Parameters |
|
|
<num> |
Range: 100 ns (1.000E-07) to 400 ms (4.000000000E-1) |
|
Examples |
TRIG:FRAM:PER 1.6 ms |
|
Query Syntax |
TRIG:FRAM:OFFS? |
|
Return Type |
numeric |
|
Default |
2.00000000E-02 |
Last Modified:
|
19-sep-2016 |
Added new RTSA command (A.09.50). |