M9393 Wideband Analyzer

The Add Wideband M9393 button is displayed only when the M9393A driver has been installed. The M9393A driver includes the 89600 VSA hardware extension for M9393A. Also, the Wideband M9393 analyzer uses the M9203A digitizer, which has its own driver and its own hardware extension. M9203A uses the MD2 High-Speed Digitizer Driver and the MD2 Digitizers Hardware Extension for 89600 VSA Software. These are each installed independently of the 89600 VSA software and must be installed to enable addition of a Wideband M9393 analyzer hardware resource. Wideband M9393 analyzer hardware resources will no longer be displayed and can no longer be selected if the M9393 hardware extension or MD2 Digitizer hardware extension are uninstalled.

Corrections

Correction Selection Mode

Determines whether test environment corrections are applied to the acquired waveform data.

Choices: Disabled | Automatic | Manual

Correction Environment

Enter calibration environment name to filter correction file search when Correction Selection is set to Automatic.

Correction File Name

Select correction file to be applied when Correction Selection is set to Manual (file extension .acal). When Correction Selection is set to Automatic, the automatically selected file will be displayed here.

S-Parameter File Name

Select the full path of the S-Parameter correction file to be used by the analyzer.

Frequency

Frequency Coupling

Enable or disable coupling of Analyzer Hardware Center Frequency and Analyzer Span to Source Hardware and Signal definition.

Center Frequency

Enter analyzer center frequency when Frequency Coupling is disabled. When Frequency Coupling is enabled, center frequency is automatically determined by Source Hardware Frequency and Center Frequency Offset settings.

Analyzer Span

Enter analyzer frequency span (bandwidth) when Frequency Coupling is disabled. When Frequency Coupling is enabled, analyzer span is automatically determined by Signal definition and Span Scale Factor settings.

Center Frequency Offset

Enter offset to apply to automatically determined Center Frequency setting when Frequency Coupling is enabled.

Span Scale Factor

Enter scale factor to apply to automatically determined analyzer frequency span setting when Frequency Coupling is enabled.

Sample Rate

Displays the analyzer hardware sample rate.

Input Level

Input Range Coupling

Enable or disable coupling of the analyzer input range to the Source Hardware and Signal definition settings.

Input Range

Enter input range of the analyzer if Input Range Coupling is disabled. If Input Range Coupling is enabled, Input Range is automatically determined by Source Hardware Amplitude and Input Range Offset settings.

Input Range Offset

Enter offset to apply to automatically determined Input Range setting when Input Range Coupling is enabled.

Input Reference Impedance

Select analyzer hardware input termination impedance.

Input Selection

IF Frequency

Use the high-bandwidth inputs.

Use Aux 2 In

Mode to use for determining the acquisition sample rate of the oscilloscope.

RF Frequency Limits

Select the sample rate to request from the oscilloscope when using the User Rate sampling mode. Limits depend on the specific oscilloscope hardware and licensed features.