Follow these steps to install and run the software on an E4990A/E4991B.
Note: Software can also be installed on a PC. Learn how.
The following instructions are performed
[ ] indicates hard key
{ } indicates soft key
> indicates a progression of keystrokes
{System} > {Misc. set up} > {Network Setup} > {Enable [ON]}
Log onto the E4990A/E4991B as an administrator
You can install from the software CD that came with your kit, or download and install the latest version from the Keysight N1500A Software Download Page.
You can also copy the folders from the CD or Keysight Software Download Page to a USB memory device to transfer them to the E4990A/E4991B. 100 MBytes is needed for the entire CD image.
From CD:
Connect the E4990A/E4991B to a CD drive. This can be a USB drive or a mapped PC drive.
The CD has an autorun function and the installation program should start by itself. If this function is disabled, open your CD drive folder and click on setup.exe.
From Keysight N1500A Software Download Page
Connect E4990A/E4991B to the internet.
Click on file download and save it to a temporary folder on the external controller.
Note: Do not install Keysight IO Libraries on the E4990A/E4991B.
From the N1500A Installation package
Click the Next button and follow the on-screen instructions.
Install FlEXID version 9 Software Security Key (dongle) driver (FLEXid9) by clicking on the FLEXLm button and follow the on-screen instructions.
Launch Keysight Connection Expert on the E4990A/E4991B.
In the E4990A/E4991B application, press {System} > {Misc. set up} > {GPIB Setup} > {System Controller Configuration...}.
Do not close the E4990A/E4991B application.
In Keysight Connection Expert, select “LAN (TCPIP)” in the "My Instruments" pane, and then click “Add Instrument”. The “Add a LAN device” dialog box will appear.
In “Add a LAN device” dialog box
Select Enter Address.
Set up the IP Address by entering 127.0.0.1 (local loop-back address) in the IP address text box.
Click Test This VISA Address, and then click OK.
Check that the E4990A/E4991B has been added under LAN (TCPIP) in the "My Instruments" pane. You can create the VISA address of the E4990A/E4991B as "TCPIP0::127.0.0.1::inst0::INSTR".
Copy the license file emailed to you during the License
Redemption Process to:
C:\Program Files (x86)\Keysight\Materials Measurement Suite\Data and
Setup.
Note: If you haven't received a license yet, you can still use the software for 30 days with the automatically installed Free 30 day Demo License.
Connect Software Security Key (USB dongle) to known good USB port on the external controller.
Click on the Keysight Materials Icon on the PC desktop to run software.
The “Select Instrument” dialog box appears. Select the model and click OK.