Install N1500A Software on the PNA

This procedure shows how to install the software on a PNA.

Procedure

Turn on SICL-LAN Server in the PNA

  1. {System} > {System Setup} > {Remote Interface}

  2. Restart firmware

Install N1500A software on the Analyzer

  1. Log onto the analyzer as an administrator.

  2. PNA ONLY - click File, then Exit to close the PNA application

  3. You can install from the software CD that came with your kit, or download and install the latest version from the Keysight N1500A Series Software Download Page. You can also copy the folders from the CD or Keysight Software Download Page to a USB memory device to transfer them to the PNA. 100 MBytes is needed for the entire CD image. The folders Keysight IO Libraries and Programming Examples are not needed to run the software on the analyzer. Not copying them reduces the download size to 20 MBytes

    Note: Do Not install Keysight IO Libraries on the PNA

    From the N1500A Installation package:

Create a VISA address of PNA with Keysight Connection Expert

  1. Launch Keysight Connection Expert on PNA.
  1. In Keysight Connection Expert, select “+Add”, then select “LAN instrument”.

  2. Enter 127.0.0.1 (local loop-back address) in the Hostname or IP address text box.
  3. Click “Test This VISA Address” and confirm the connection, then click “OK”.
  4. You can create the VISA address of ENA as “TCPIP0::127.0.0.1::inst0::INSTR”.
  1. Note: Do not click “Rescan”. It causes a disconnection.

Install License File and Connect Security Key

  1. Copy the license file emailed to you during the License Redemption Process to:
    C:\Program Files (x86)\Keysight\Materials Measurement Suite 2016\Data and Setup.
    Note: If you haven't received a license yet, you can still use the software for 30 days with the automatically installed Free 30 day Demo License.
  2. Connect Software Security Key (dongle) to known good USB port on the PNA. A light on the USB key should illuminate.

Run N1500A Software

  1. Click the Keysight Materials Icon on the analyzer desktop to run software.