Opt.003 features can be programmed using the COM interface. This interface, IResonantCavity, is described in the type library MaterialsMeas.dll. The interface has the methods listed below.
Init() must be called before any of the other methods can be used. It opens a copy of the Option 003. It returns S_OK if successful and S_FALSE if not.
These two methods are the same. They display the main dialog box that can be used to make manual measurements.
This method triggers a measurement of the resonant frequency and Q based on the current range.
This method zooms the measurement range to 5 Q bandwiths (5*Fs/Q) and sets the center frequency to approximately the resonant frequency (Fs).
This method sets the search range for the resonance. The unit of startFreq and stopFreq is Hz.
This method calculates the dielectric constant and loss factor using the ASTM 2520 method.
The unit of frequency is Hz.
This method calculates the dielectric constant and loss factor using the split-post dielectic resonator method.
The unit of frequency is Hz.
This method set the cavity type in ASTM method.
Type: 0 is round, 1 is rectangle.