Adapter Selection Guide

Some configurations may need extra adapters. The Keysight adapter part numbers are charted below.

Critical Note: Before using a Slim Form Probe, connect the 2.4 mm male to 2.4 mm female connector saver to the probe. Otherwise, damage may occur to the probe. The connector saver part number is 1250-3449 and is included in the N1501A-102.

Network Analyzer port to Cable

Network Analyzer port connector

High Temperature 20GHz Cable

20GHz Flexible Cable

50GHz Flexible Cable

TypeN female

1250-1743*

1250-1743*

11903A

3.5mm male

None needed

None needed

11901C

2.4mm male

11901D*

11901D*

None needed

*quantity of one included in standard kit

Probe to Cable

Probe

High Temperature 20GHz Cable

20GHz Flexible Cable

50GHz Flexible Cable

High Temperature Probe

None needed

None needed

11901C

Slim Form Probe

11901D*

11901D*

None needed

Performance Probe

11901D*

11901D*

None needed

*quantity of one included in standard kit

 

The following adapters are needed when using Automated Electronic Calibration Refresh

Ecal Module to Cable

ECal Module connector

High Temperature 20GHz Cable

20GHz Flexible Cable

50GHz FlexibleCable

typeN male

1250-1750

1250-1750

11903C

typeN female

1250-1743*

1250-1743*

11903A

3.5mm male

None needed

None needed

11901C

3.5mm female

83059A

83059A

11901A

2.4mm male

11901D*

11901D*

None needed

2.4mm female

11901C

11901C

11900A

*quantity of one included in standard kit

Ecal Module to Probe

ECal Module connector

High Temperature Probe

Slim Form Probe

Performance Probe

typeN male

1250-1745

11903B

11903B

typeN female

1259-1744

11903D

11903D

3.5mm male

83059B

11901B

11901B

3.5mm female

None needed

11901D*

11901D*

2.4mm male

11901B

11900B

11900B

2.4mm female

11901C

None needed

None needed

*quantity of one included in standard kit