Connecting the Performance Probe

Steps to connect Performance Probe Short

  1. Start with short facing you as shown. Make sure the edges on the left side are aligned. If not, rotate lever on right side until they are. Rotating side lever forward will move center edge to the right. Rotating the side lever to the back will move center section edge to the left.

    8507000000135.gif

Caution: Do not rotate side lever past the point that resistance is felt.

  1. Make sure that there is at least a 1.5mm gap between bottom lever and short body. If not, rotate the bottom lever to the back one or two times.

  2. Slide probe all the way into hole on top of short until the tip touches the gold shorting disc, gently pressing upwards from bottom of short

    8507000000136.gif
  1. Still pressing upwards from bottom of short, rotate side lever forward, up and around until short has gripped tightly onto probe. It may take one or two rotations.

    8507000000137.gif
  1. To engage the shorting disc, turn bottom lever forward, left and around until resistance is felt as the shorting disc presses tightly up into the probe tip.

    8507000000138.gif
  1. To remove short, reverse the process. It is always a good idea to return the short to its starting condition described in step 1 before putting it away, so it will be ready for next time.