N4416A Front and Rear Panel

Discontinued  


This topic provides a graphical overview of the N4416A test set Front and Rear panels. The individual network analyzer features are described in the network analyzer documentation; not in this help file.

Front Panel

ID Number

Front Panel Feature

Feature Description

1

R1 IN

SMA (f) connector that is connected to the network analyzer R1 IN connector using a semirigid cable.

2

A IN

SMA (f) connector that is connected to the network analyzer A IN connector using a semirigid cable.

3

COUPLER IN

SMA (f) connector that is connected to the network analyzer COUPLER IN connector using a semirigid cable.

4

PORT 2

APC-7 connector that is connected to the DUT or fixture.
(+17 dBm maximum operating level)

5

GPIB STATUS

Three LEDs (R, T, and L) that display the GPIB status of the test set when it is communicating with the network analyzer. R = Remote Operation, T = Talk mode, L = Listen mode.

6

PORT 4

APC-7 connector that is connected to the DUT or fixture.
(+17 dBm maximum operating level)

7

COUPLER IN

SMA (f) connector that is connected to the network analyzer COUPLER IN connector using a semirigid cable.

8

B IN

SMA (f) connector that is connected to the network analyzer B IN connector using a semirigid cable.

9

R2 IN

SMA (f) connector that is connected to the network analyzer R2 IN connector using a semirigid cable.

10

R2 OUT

SMA (f) connector that is connected to the network analyzer R2 OUT connector using a semirigid cable.

11

B OUT

SMA (f) connector that is connected to the network analyzer B OUT connector using a semirigid cable.

12

SOURCE OUT

SMA (f) connector that is connected to the network analyzer SOURCE OUT connector using a semirigid cable.

13

POWER

ON/OFF switch that disconnects the mains circuits from the mains supply before other parts of the test set. The front panel POWER switch disconnects the mains circuits from the mains supply after the EMC filters and before other parts of the instrument.

14

AUXILIARY

15-pin ribbon (f) connector that may be connected to the Keysight N4430A/B ECal module to provide ECal capability.

15

SOURCE OUT

SMA (f) connector that is connected to the network analyzer SOURCE OUT connector using a semirigid cable.

16

A OUT

SMA (f) connector that is connected to the network analyzer A OUT connector using a semirigid cable.

17

R1 OUT

SMA (f) connector that is connected to the network analyzer R1 OUT connector using a semirigid cable.

 

N4416A Rear Panel

ID Number

Rear Panel Feature

Feature Description

1

REF 2 R IN

SMA (f) connector, used as an input reference signal

2

PORT 4 BIAS

BNC (f) connector. The bias port is used to supply a dc voltage to an active DUT, such as an amplifier or a transistor.

3

PORT 4 FUSE

Bias Fuse, 0.5 A, 250 V (Keysight part number 2110-0012)

4

PORT 2 FUSE

Bias Fuse, 0.5 A, 250 V (Keysight part number 2110-0012)

5

PORT 2 BIAS

BNC (f) connector. The bias port is used to supply a dc voltage to an active DUT, such as an amplifier or a transistor.

6

BUS ADDRESS

Switch that is used to set the GPIB address.

7

REF 1 R IN

SMA (f) connector, used as an input reference signal

8

REF 1 R OUT

SMA (f) connector, used as an output reference signal

9

IEEE-488

24-pin IEEE-488/PCB (f) connector. The GPIB is the communication bus with the PC and the network analyzer.

10

Power Cord Connector

Connector, 100-120 Vac or 220-250Vac input and Fuse, T 2.5 A 250 V (Keysight part number 2110-0681)

11

REF 2 R OUT

SMA (f) connector, used as an output reference signal